Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.7909 - £ 4.8334 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 7.4273 - £ 7.5265 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
TPE
|
||
| £ 10.3188 - £ 10.4606 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 5.1452 - £ 5.2444 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
|
Phenolic
|
||
| £ 10.3188 - £ 10.4606 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 3.4018 - £ 3.4727 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
|
Phenolic
|
||
| £ 5.0035 - £ 5.046 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.575 in
40.0 mm
|
PP
|
||
| £ 1.9731 - £ 1.9731 | Request the lead time here |
1.102 in
28.0 mm
|
M5
|
|
|
|
||
| 10251904 | £ 3.3643 - £ 7.0651 | 550 In stock |
|
M8
|
|
|
Phenolic
|
|
| 10271469 | £ 3.21 - £ 3.21 | Request the lead time here |
1.969 in
50.0 mm
|
M6
|
|
|
|
|
| £ 2.5088 - £ 2.5088 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 5.046 - £ 5.1594 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
|
||
| £ 1.0046 - £ 1.2488 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 1.4174 - £ 1.9248 | 1025 In stock |
|
M8
|
|
|
Nylon
|
||
| 10251973 | £ 3.709 - £ 4.395 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
|
| £ 2.3026 - £ 2.5103 | Request the lead time here |
|
M6
|
|
|
Phenolic
|
||
| £ 4.1376 - £ 4.1376 | 150 In stock |
2.362 in
60.0 mm
|
M8
|
|
|
|
||
| 10271476 | £ 3.3277 - £ 3.3277 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
|
| £ 5.7635 - £ 8.2212 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| 10257364 | £ 0.7128 - £ 0.9495 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA