Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.3636 - £ 5.3774 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| 10271407 | £ 2.3706 - £ 2.3706 | 3 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| £ 1.956 - £ 1.9985 | 570 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
||
| £ 3.7278 - £ 3.7987 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 3.0758 - £ 3.1467 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 8.051 - £ 8.221 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| 10188163 | £ 1.3168 - £ 1.3437 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
|
|
|
|
| £ 1.1518 - £ 3.9994 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 1.1697 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 9.3692 - £ 9.5534 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 4.7767 - £ 11.0559 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 1.2853 - £ 4.4638 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 1.3334 - £ 4.6186 | 125 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 2.9766 - £ 3.0333 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
|
|
|
||
| £ 1.3423 - £ 1.3698 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
|
|
|
||
| £ 3.0333 - £ 3.09 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 7.569 - £ 7.7249 | Request the lead time here |
2.205 in
56.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 1.1174 - £ 3.9994 | 550 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.2481 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon