Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 1.3761 - £ 4.7993 500 In stock
M6
Nylon
10275245 £ 2.2901 - £ 2.3339 8 In stock
28.0 mm
M6
PP
£ 3.0049 - £ 3.0616 Request the lead time here
50.0 mm
M8
PP
£ 1.4999 - £ 5.2121 325 In stock
M8
Nylon
£ 2.5088 - £ 2.5088 Request the lead time here
25.0 mm
M5
10188477 £ 5.0035 - £ 11.5875 Request the lead time here
40.0 mm
M8
£ 2.2087 - £ 2.2528 58 In stock
38.0 mm
M8
PP
£ 8.8305 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
£ 1.255 - £ 4.4896 Request the lead time here
M8
Nylon
£ 2.2018 - £ 7.586 14475 In stock
M8
Nylon
10251904 £ 3.3643 - £ 7.0651 550 In stock
M8
Phenolic
£ 3.7504 - £ 7.8758 390 In stock
M8
Phenolic
£ 1.8578 - £ 3.9013 450 In stock
50.0 mm
M10
Threaded Male
30.0 mm
Nylon
£ 4.3019 - £ 5.2551 30 In stock
M10
Phenolic
£ 5.7635 - £ 8.2212 Request the lead time here
M8
Phenolic
£ 1.4174 - £ 1.9248 1025 In stock
M8
Nylon
10271346 £ 1.9878 - £ 1.9878 Request the lead time here
28.0 mm
M6
10271407 £ 2.3706 - £ 2.3706 3 In stock
40.0 mm
M8
£ 5.7533 - £ 5.864 183 In stock
60.0 mm
M10
PP
£ 2.3812 - £ 2.4379 86 In stock
38.0 mm
M6
PP
  • of 14
Handwheel M6 40.0 mm 20.0 mm Black Nylon

10280614

Price Range
£ 4.7993 - £ 1.3761

Stock Levels
500 In stock
Attributes
  • Thread Size
    M6
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M6 Steel PP

10275245

Price Range
£ 2.3339 - £ 2.2901

Stock Levels
8 In stock
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Commodity Code
    3926300090
  • Knob Material
    PP
Handwheel M8 Steel PP

10275405

Price Range
£ 3.0616 - £ 3.0049

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Commodity Code
    3926300090
  • Knob Material
    PP
Handwheel M8 60.0 mm 40.0 mm Black Nylon

10280591

Price Range
£ 5.2121 - £ 1.4999

Stock Levels
325 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M5 303 Stainless Steel

10188224

Price Range
£ 2.5088 - £ 2.5088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 303 Stainless Steel

10188477

Price Range
£ 11.5875 - £ 5.0035

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 Zinc Plated Steel PP

10275580

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
58 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    38.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 45.0 mm M8 20.0 mm Steel PA

10364345

Price Range
£ 9.0006 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel M8 60.0 mm 40.0 mm Black Nylon

10280577

Price Range
£ 4.4896 - £ 1.255

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 60.0 mm 40.0 mm Black Nylon

10280584

Price Range
£ 7.586 - £ 2.2018

Stock Levels
14475 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 Steel Phenolic

10251904

Price Range
£ 7.0651 - £ 3.3643

Stock Levels
550 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel M8 Steel Phenolic

10251980

Price Range
£ 7.8758 - £ 3.7504

Stock Levels
390 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 50.0 mm M10 30.0 mm Steel Nylon

10257388

Price Range
£ 3.9013 - £ 1.8578

Stock Levels
450 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    6
Handwheel M10 Steel Phenolic

10251935

Price Range
£ 5.2551 - £ 4.3019

Stock Levels
30 In stock
Attributes
  • Thread Size
    M10
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel M8 Steel Phenolic

10252017

Price Range
£ 8.2212 - £ 5.7635

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel M8 50.0 mm 30.0 mm Black Nylon

10257425

Price Range
£ 1.9248 - £ 1.4174

Stock Levels
1025 In stock
Attributes
  • Thread Size
    M8
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Nylon
Soft Touch Knob M6 Zinc Plated Steel

10271346

Price Range
£ 1.9878 - £ 1.9878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Soft Touch Knob M8 Zinc Plated Steel

10271407

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
3 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handwheel M10 Zinc Plated Steel PP

10275740

Price Range
£ 5.864 - £ 5.7533

Stock Levels
183 In stock
Attributes
  • Thread Size
    M10
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 304 Stainless Steel PP

10275559

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
86 In stock
Attributes
  • Thread Size
    M6
  • Stud Material
    304 Stainless Steel
  • Knob Diameter
    38.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090