Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 37.6275 - £ 39.1902 | Request the lead time here |
1.969 in
50.0 mm
|
7
|
M8
|
Natural
|
Stainless Steel
|
||
| £ 18.1431 - £ 18.8943 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Natural
|
Aluminium
|
||
| £ 58.3842 - £ 59.5735 | Request the lead time here |
2.362 in
60.0 mm
|
7
|
M12
|
Natural
|
Stainless Steel
|
||
| £ 12.7403 - £ 20.1395 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 22.6097 - £ 23.55 | Request the lead time here |
1.575 in
40.0 mm
|
9
|
M8
|
Natural
|
PA
|
||
| £ 14.7534 - £ 18.9244 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 4.2798 - £ 9.6244 | 70 In stock |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 3.8957 - £ 6.06 | Request the lead time here |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 6.6321 - £ 13.7279 | Request the lead time here |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 4.9403 - £ 9.4954 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 24.4725 - £ 24.4725 | 5 In stock |
2.362 in
60.0 mm
|
5
|
M10
|
Grey
|
Aluminium
|
||
| £ 4.5672 - £ 4.6589 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 21.0122 - £ 21.8809 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
Aluminium
|
||
| 10072370 | £ 0.5779 - £ 0.5779 | 61 In stock |
1.969 in
50.0 mm
|
6
|
M6
|
Black
|
PP
|
|
| 10072394 | £ 0.5779 - £ 0.5779 | 3800 In stock |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
PP
|
|
| £ 2.7438 - £ 3.6711 | Request the lead time here |
1.575 in
40.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 2.711 - £ 2.711 | Request the lead time here |
|
4
|
M5
|
Black
|
Phenolic
|
||
| £ 33.2043 - £ 33.2043 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
304 Stainless Steel
|
||
| £ 7.1709 - £ 7.3182 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| £ 1.6926 - £ 5.2637 | Request the lead time here |
1.575 in
40.0 mm
|
3
|
M6
|
Black
|
Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue