Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| 10275443 | £ 6.9028 - £ 7.0446 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Black
|
PP
|
|
| £ 4.7625 - £ 4.8476 | Request the lead time here |
1.496 in
38.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 7.1057 - £ 7.2481 | 20 In stock |
2.362 in
60.0 mm
|
4
|
M12
|
Black
|
PP
|
||
| £ 1.6926 - £ 5.3411 | Request the lead time here |
1.575 in
40.0 mm
|
6
|
M8
|
Black
|
Nylon
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Nylon
|
|||
| £ 20.7936 - £ 21.1196 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Chrome
|
PA
|
||
| £ 1.5137 - £ 4.5412 | Request the lead time here |
1.575 in
40.0 mm
|
3
|
M6
|
Black
|
Nylon
|
||
| £ 7.1709 - £ 7.3182 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| £ 7.8924 - £ 8.0544 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| £ 8.8201 - £ 9.0115 | Request the lead time here |
2.362 in
60.0 mm
|
4
|
M12
|
Black
|
PP
|
||
| £ 1.7339 - £ 5.1863 | 325 In stock |
2.362 in
60.0 mm
|
3
|
M8
|
Black
|
Nylon
|
||
| £ 3.8726 - £ 3.9462 | 60 In stock |
1.496 in
38.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 7.291 - £ 7.4372 | Request the lead time here |
2.362 in
60.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| £ 1.5137 - £ 4.6444 | Request the lead time here |
1.575 in
40.0 mm
|
3
|
M8
|
Black
|
Nylon
|
||
| 10275658 | £ 4.5941 - £ 4.6824 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
PP
|
|
| £ 15.6909 - £ 15.9319 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Chrome
|
PA
|
||
| £ 4.2407 - £ 4.2407 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| 10252178 | £ 2.9724 - £ 2.9724 | Request the lead time here |
|
4
|
M6
|
Black
|
Phenolic
|
|
| £ 5.3119 - £ 5.3119 | Request the lead time here |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 2.5089 - £ 2.5089 | 12 In stock |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue