Menu Search

Lock & Flange Nuts - Metal

In production

A Flange Nut is a type of nut that has a wide flange on one side, which acts as an integrated washer. The washer element helps to evenly distribute the pressure of the nut over the application being secured, thus mitigating the likelihood of damage or the chance of loosening, as a result of an uneven surface.

Our metal nuts offer includes a Flange Metal Lock Nut made from Mild Steel. The Steel Flange Nut has a Zinc finish, and features a notched base for broad support. These flange nuts are sure to limit loosening in an array of applications.

  • Threads include; M3, M4, M5 and M6
  • According to DIN 6923, ISO 4161.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Flange Diameter Thread Size Material Overall Height View
£ 0.0651 - £ 0.0666 Request the lead time here
M3
Steel
4.0 mm
£ 0.0618 - £ 0.063 Request the lead time here
M5
Steel
5.0 mm
£ 0.0636 - £ 0.0649 Request the lead time here
M4
Steel
4.6 mm
£ 0.0774 - £ 0.0791 Request the lead time here
M6
Steel
6.0 mm
Washer Nut M3 5.5 mm Steel Natural

10240526

Price Range
£ 0.0666 - £ 0.0651

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Thread Size
    M3
  • Contact Surface
    Flat
  • Material
    Steel
  • Finish
    Zinc Plated
Washer Nut M5 8.0 mm Steel Natural

10240540

Price Range
£ 0.063 - £ 0.0618

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Thread Size
    M5
  • Contact Surface
    Flat
  • Material
    Steel
  • Finish
    Zinc Plated
Washer Nut M4 7.0 mm Steel Natural

10240533

Price Range
£ 0.0649 - £ 0.0636

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.6 mm
  • Thread Size
    M4
  • Contact Surface
    Flat
  • Material
    Steel
  • Finish
    Zinc Plated
Washer Nut M6 10.0 mm Steel Natural

10240557

Price Range
£ 0.0791 - £ 0.0774

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Thread Size
    M6
  • Contact Surface
    Flat
  • Material
    Steel
  • Finish
    Zinc Plated