Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.
It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.
Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.
Material: Steel Series Code: SR24520
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h1 | A/F | d1 | w1 | View | |
|---|---|---|---|---|---|---|---|
| £ 31.008 - £ 41.3426 | Request the lead time here |
25.4
|
51.0
|
M22
|
58.6
|
||
| £ 5.2326 - £ 6.9713 | Request the lead time here |
15.9
|
27.0
|
M14
|
31.1
|
||
| £ 14.3208 - £ 19.0903 | Request the lead time here |
15.9
|
27.0
|
M12
|
31.1
|
||
| £ 4.2126 - £ 5.6116 | Request the lead time here |
9.5
|
19.0
|
M8
|
22.0
|
||
| £ 15.0246 - £ 20.0292 | Request the lead time here |
16.5
|
33.0
|
M18
|
38.5
|
||
| £ 23.1846 - £ 30.9071 | Request the lead time here |
20.3
|
41.0
|
M20
|
47.7
|
||
| £ 3.5496 - £ 4.7267 | Request the lead time here |
9.5
|
16.0
|
M6
|
18.2
|
||
| £ 34.3536 - £ 45.7995 | Request the lead time here |
50.0
|
108.0
|
M48
|
1-3/4"
|
||
| £ 22.0728 - £ 29.4286 | Request the lead time here |
16.5
|
33.0
|
M16
|
38.5
|
||
| £ 4.641 - £ 6.1835 | Request the lead time here |
12.4
|
22.0
|
M10
|
25.7