Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
25.4 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.3 mm
19.0 mm
£ 0.7228 - £ 0.7228 Request the lead time here
12.5 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
8.4 mm
£ 0.5995 - £ 0.5995 Request the lead time here
18.2 mm
497636 £ 0.5017 - £ 0.5017 Request the lead time here
8.6 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
8.4 mm
£ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
8.4 mm
460321 £ 0.5258 - £ 0.5258 Request the lead time here
2.8 mm
£ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
17.5 mm
LWS-A-2-3-01 £ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
17.5 mm
£ 0.08 - £ 0.1098 2200 In stock
11.1 mm
17.5 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
25.4 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.3 mm
9.8 mm
£ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
17.5 mm
£ 0.08 - £ 0.1098 6000 In stock
11.1 mm
3.6 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
25.4 mm
LWS-4-19 £ 0.092 - £ 0.1263 3000 In stock
11.1 mm
25.4 mm
LWS-A-2-1-19 £ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
3.6 mm
£ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
25.4 mm
  • of 3
Wire Saddle 25.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-4-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm
Cable Grommet 19.0 mm 11.3 mm Nylon 6/6 Natural

LWS-9-3-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    19.0 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
  • Full Material
    Polyamide
Cable Grommet 12.5 mm PA66 Natural

460324

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    12.5 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-2-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 18.2 mm PA66 Natural

497639

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    18.2 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Grommet 8.6 mm PA66 Natural

497636

Price Range
£ 0.5017 - £ 0.5017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.6 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

LWS-2-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm
Wire Saddle 8.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm
Cable Grommet 2.8 mm PA66 Natural

460321

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    2.8 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-3-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-3-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-A-3-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
2200 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm
Wire Saddle 25.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-4-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 9.8 mm 11.3 mm Nylon 6/6 Natural

LWS-9-2-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    9.8 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
  • Full Material
    Polyamide
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-3-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-1-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

LWS-4-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

LWS-4-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-1-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Wire Saddle 25.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-4-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    15.4 mm