Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1913 - £ 0.1956 | Request the lead time here |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
1.031 in
26.2 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||
| £ 0.107 - £ 0.1092 | Request the lead time here |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||
| 10314234 | £ 0.1554 - £ 0.1778 | Request the lead time here |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.092 - £ 0.1263 | 22000 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| 10014325 | £ 0.08 - £ 0.1098 | 11245 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
|
| £ 0.4025 - £ 0.4025 | 7342 In stock |
0.437 in
11.1 mm
|
|
0.157 in
4.0 mm
|
|
||
| 10014431 | £ 0.092 - £ 0.1263 | 11968 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
|
| £ 0.092 - £ 0.1263 | 10000 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| 10014288 | £ 0.092 - £ 0.1263 | 3000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
|
| 10281468 | £ 0.5017 - £ 0.5017 | 5764 In stock |
0.437 in
11.1 mm
|
|
0.339 in
8.6 mm
|
|
|
| £ 0.092 - £ 0.1263 | 7900 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 32250 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 5000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.15 in
3.8 mm
|
|
||
| £ 0.08 - £ 0.1098 | 1848 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| 10014356 | £ 0.092 - £ 0.1263 | 9000 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|
| £ 0.08 - £ 0.1098 | 7139 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.5995 - £ 0.5995 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.717 in
18.2 mm
|
|
||
| £ 0.092 - £ 0.1263 | 985 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue