Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Base Diameter | View | |
|---|---|---|---|---|---|
| £ 14.4577 - £ 20.3578 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm
|
||
| £ 3.9337 - £ 4.1082 | Request the lead time here |
Bolt Down
|
1.969 in
50.0 mm
|
||
| £ 4.3499 - £ 4.5782 | Request the lead time here |
Bolt Down
|
1.969 in
50.0 mm
|
||
| £ 3.3161 - £ 3.4907 | Request the lead time here |
Bolt Down
|
1.575 in
40.0 mm
|
||
| £ 12.5017 - £ 17.6204 | Request the lead time here |
Bolt Down
|
3.15 in
80.0 mm
|
||
| £ 5.4712 - £ 8.85 | Request the lead time here |
Plain
|
1.575 in
40.0 mm
|
||
| £ 11.226 - £ 15.7866 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| £ 31.0275 - £ 31.0275 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
| 10336571 | £ 37.3917 - £ 38.143 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|
| £ 15.0389 - £ 21.2082 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| £ 6.8603 - £ 6.8603 | Request the lead time here |
Plain
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue