Menu Search

Machine Screws - Binder

In stock

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Thread Length Drive Type View
£ 0.1237 - £ 0.1288 Request the lead time here
M5
Chrome
10.0 mm
Slotted Drive
£ 0.2693 - £ 0.2806 Request the lead time here
M5
Natural
50.0 mm
Slotted Drive
£ 0.0826 - £ 0.086 Request the lead time here
M4
Chrome
8.0 mm
Slotted Drive
£ 0.052 - £ 0.053 Request the lead time here
M3
Chrome
6.0 mm
Slotted Drive
£ 0.0966 - £ 0.1006 750 In stock
M4
Chrome
16.0 mm
Slotted Drive
£ 0.4337 - £ 0.4521 Request the lead time here
M6
Chrome
30.0 mm
Slotted Drive
£ 0.3567 - £ 0.3719 Request the lead time here
M5
Chrome
30.0 mm
Slotted Drive
£ 0.0651 - £ 0.0666 Request the lead time here
M3
Chrome
16.0 mm
Slotted Drive
£ 0.3416 - £ 0.3557 Request the lead time here
M6
Natural
70.0 mm
Slotted Drive
£ 0.4082 - £ 0.4252 Request the lead time here
M5
Chrome
40.0 mm
Slotted Drive
£ 0.1445 - £ 0.1502 Request the lead time here
M2.5
Chrome
6.0 mm
Slotted Drive
£ 0.1043 - £ 0.1085 Request the lead time here
M3
Chrome
20.0 mm
Slotted Drive
£ 0.2466 - £ 0.2565 Request the lead time here
M5
Natural
45.0 mm
Slotted Drive
£ 0.0884 - £ 0.0921 Request the lead time here
M4
Chrome
6.0 mm
Slotted Drive
£ 0.1074 - £ 0.1097 Request the lead time here
M5
Natural
6.0 mm
Slotted Drive
£ 0.5457 - £ 0.5683 Request the lead time here
M6
Chrome
40.0 mm
Slotted Drive
£ 0.1502 - £ 0.153 Request the lead time here
M4
Natural
40.0 mm
Slotted Drive
£ 0.2976 - £ 0.309 Request the lead time here
M6
Natural
45.0 mm
Slotted Drive
£ 0.0606 - £ 0.0619 Request the lead time here
M3
Chrome
12.0 mm
Slotted Drive
£ 1.8143 - £ 1.8993 Request the lead time here
M10
Natural
50.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M5 10.0 mm Mild Steel Chrome

10180044

Price Range
£ 0.1288 - £ 0.1237

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 50.0 mm Nylon Natural

10325995

Price Range
£ 0.2806 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 8.0 mm Mild Steel Chrome

10179987

Price Range
£ 0.086 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 6.0 mm Mild Steel Chrome

10179918

Price Range
£ 0.053 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 16.0 mm Mild Steel Chrome

10180013

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
750 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 30.0 mm Mild Steel Chrome

10180099

Price Range
£ 0.4521 - £ 0.4337

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 30.0 mm Mild Steel Chrome

10425329

Price Range
£ 0.3719 - £ 0.3567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 16.0 mm Mild Steel Chrome

10179956

Price Range
£ 0.0666 - £ 0.0651

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 70.0 mm Nylon Natural

10326152

Price Range
£ 0.3557 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 40.0 mm Mild Steel Chrome

10180075

Price Range
£ 0.4252 - £ 0.4082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M2.5 6.0 mm Stainless Steel Chrome

10325612

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 20.0 mm Mild Steel Chrome

10179963

Price Range
£ 0.1085 - £ 0.1043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 45.0 mm Nylon Natural

10325988

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 6.0 mm Mild Steel Chrome

10179970

Price Range
£ 0.0921 - £ 0.0884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 6.0 mm Nylon Natural

10325889

Price Range
£ 0.1097 - £ 0.1074

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 40.0 mm Mild Steel Chrome

10180105

Price Range
£ 0.5683 - £ 0.5457

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 40.0 mm Nylon Natural

10325872

Price Range
£ 0.153 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 45.0 mm Nylon Natural

10326121

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 12.0 mm Mild Steel Chrome

10179949

Price Range
£ 0.0619 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M10 50.0 mm Nylon Natural

10326329

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Screw Type
    Machine Screw