Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.
Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1502 - £ 0.153 | Request the lead time here |
M4
|
Natural
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.4082 - £ 0.4252 | Request the lead time here |
M5
|
Chrome
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.2693 - £ 0.2806 | Request the lead time here |
M5
|
Natural
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| £ 0.052 - £ 0.053 | Request the lead time here |
M3
|
Chrome
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.0826 - £ 0.086 | Request the lead time here |
M4
|
Chrome
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.1237 - £ 0.1288 | Request the lead time here |
M5
|
Chrome
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.5528 - £ 0.5754 | Request the lead time here |
M8
|
Natural
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| £ 0.0576 - £ 0.0589 | Request the lead time here |
M3
|
Chrome
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1043 - £ 0.1085 | Request the lead time here |
M3
|
Chrome
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.2976 - £ 0.309 | Request the lead time here |
M6
|
Natural
|
1.772 in
45.0 mm
|
Slotted Drive
|
||
| £ 0.0606 - £ 0.0619 | Request the lead time here |
M3
|
Chrome
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0966 - £ 0.1006 | 750 In stock |
M4
|
Chrome
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.1396 - £ 0.146 | Request the lead time here |
M4
|
Chrome
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.214 - £ 0.2268 | Request the lead time here |
M5
|
Natural
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.0887 - £ 0.0924 | Request the lead time here |
M4
|
Chrome
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.1342 - £ 0.1399 | Request the lead time here |
M5
|
Chrome
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0595 - £ 0.0606 | Request the lead time here |
M3
|
Chrome
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0866 - £ 0.0901 | 3000 In stock |
M4
|
Chrome
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1369 - £ 0.1431 | Request the lead time here |
M5
|
Chrome
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0616 - £ 0.0616 | Request the lead time here |
M4
|
Chrome
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue