Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.108 - £ 0.108 310 In stock
M3
10.0 mm
Slotted Drive
£ 0.0888 - £ 0.0925 2556 In stock
M3
20.0 mm
Slotted Drive
£ 0.1037 - £ 0.1037 768 In stock
M4
6.0 mm
Slotted Drive
£ 0.0864 - £ 0.0899 909 In stock
M4
16.0 mm
Slotted Drive
£ 0.153 - £ 0.153 30266 In stock
M5
10.0 mm
Slotted Drive
£ 0.3387 - £ 0.3387 9890 In stock
M5
70.0 mm
Slotted Drive
£ 0.1757 - £ 0.1757 2974 In stock
M5
20.0 mm
Slotted Drive
£ 0.1871 - £ 0.1913 54073 In stock
M5
30.0 mm
Slotted Drive
24000 In stock
M2
5.0 mm
Slotted Drive
£ 0.0935 - £ 0.0975 60 In stock
M4
25.0 mm
Slotted Drive
£ 0.134 - £ 0.1369 13215 In stock
M2.5
6.0 mm
Slotted Drive
£ 1.1963 - £ 1.1963 4000 In stock
M12
50.0 mm
Slotted Drive
£ 0.326 - £ 0.326 1108 In stock
M10
40.0 mm
Slotted Drive
£ 0.1197 - £ 0.1197 8348 In stock
M4
20.0 mm
Slotted Drive
£ 0.7129 - £ 0.7271 1047 In stock
M10
60.0 mm
Slotted Drive
£ 0.1411 - £ 0.1411 1500 In stock
M10
20.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 10353 In stock
M2
10.0 mm
Slotted Drive
10039762 £ 0.6591 - £ 0.6591 500 In stock
M16
40.0 mm
Slotted Drive
£ 0.6747 - £ 0.6874 5750 In stock
M10
50.0 mm
Slotted Drive
£ 0.1142 - £ 0.1142 18720 In stock
M4
20.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M3 10.0 mm Nylon 6/6 Black

10038383

Price Range
£ 0.108 - £ 0.108

Stock Levels
310 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 20.0 mm Nylon 6/6 Natural

10038468

Price Range
£ 0.0925 - £ 0.0888

Stock Levels
2556 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 6.0 mm PP Natural

10038543

Price Range
£ 0.1037 - £ 0.1037

Stock Levels
768 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Natural

10038628

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
909 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 10.0 mm PP Natural

10038802

Price Range
£ 0.153 - £ 0.153

Stock Levels
30266 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 70.0 mm Nylon 6/6 Natural

10039045

Price Range
£ 0.3387 - £ 0.3387

Stock Levels
9890 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon 6/6 Black

10038888

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
2974 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M5 30.0 mm Nylon Black

10038963

Price Range
£ 0.1913 - £ 0.1871

Stock Levels
54073 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M2 5.0 mm Nylon 6/6 Natural

10038307


Stock Levels
24000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M4 25.0 mm Nylon 6/6 Natural

10038703

Price Range
£ 0.0975 - £ 0.0935

Stock Levels
60 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M2.5 6.0 mm Nylon 6/6 Natural

10039700

Price Range
£ 0.1369 - £ 0.134

Stock Levels
13215 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M12 50.0 mm Nylon Natural

10039670

Price Range
£ 1.1963 - £ 1.1963

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 40.0 mm PP Natural

10039625

Price Range
£ 0.326 - £ 0.326

Stock Levels
1108 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 20.0 mm PP Natural

10038680

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
8348 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 60.0 mm Nylon Natural

10039649

Price Range
£ 0.7271 - £ 0.7129

Stock Levels
1047 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 20.0 mm PP Natural

10039595

Price Range
£ 0.1411 - £ 0.1411

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M2 10.0 mm Nylon 6/6 Natural

10039724

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
10353 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M16 40.0 mm Nylon 6/6 Natural

10039762

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
500 In stock
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M10 50.0 mm Nylon Natural

10039632

Price Range
£ 0.6874 - £ 0.6747

Stock Levels
5750 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon Black

10038673

Price Range
£ 0.1142 - £ 0.1142

Stock Levels
18720 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black