Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0304 - £ 0.0375 Request the lead time here
M2.5
20.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M2.5
25.0 mm
Slotted Drive
£ 0.0335 - £ 0.0414 Request the lead time here
M3
40.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 195 In stock
M2.5
12.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2
16.0 mm
Slotted Drive
£ 0.0288 - £ 0.0356 Request the lead time here
M2
4.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2
12.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 800 In stock
M2
25.0 mm
Slotted Drive
50M020040D020 £ 0.0304 - £ 0.0375 Request the lead time here
M2
20.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2.5
8.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 80 In stock
M2
8.0 mm
Slotted Drive
£ 0.1363 - £ 0.1683 Request the lead time here
M6
70.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3.5 x 0.6
5.0 mm
Slotted Drive
£ 0.0329 - £ 0.0406 Request the lead time here
M4
25.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5
10.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2
10.0 mm
Slotted Drive
£ 0.0705 - £ 0.087 Request the lead time here
M3.5 x 0.6
6.0 mm
Slotted Drive
£ 0.032 - £ 0.0395 Request the lead time here
M3.5 x 0.6
25.0 mm
Slotted Drive
50M025045D005 £ 0.0289 - £ 0.0357 900 In stock
M2.5
5.0 mm
Slotted Drive
£ 0.0312 - £ 0.0385 Request the lead time here
M3.5 x 0.6
12.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M2.5 20.0 mm Nylon Natural

50M025045D020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2.5 25.0 mm Nylon Natural

50M025045D025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M3 40.0 mm Nylon Natural

50M030050D042

Price Range
£ 0.0414 - £ 0.0335

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M2.5 12.0 mm Nylon Natural

50M025045D012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
195 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2 16.0 mm Nylon Natural

50M020040D016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 4.0 mm Nylon Natural

50M020040D004

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 12.0 mm Nylon Natural

50M020040D012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 25.0 mm Nylon Natural

50M020040D025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
800 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 20.0 mm Nylon Natural

50M020040D020

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2.5 8.0 mm Nylon Natural

50M025045D008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2 8.0 mm Nylon Natural

50M020040D008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
80 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M6 70.0 mm Nylon Natural

50M060100D070

Price Range
£ 0.1683 - £ 0.1363

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M3.5 5.0 mm Nylon Natural

50M035060D005

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M4 25.0 mm Nylon Natural

50M040070D025

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M2.5 10.0 mm Nylon Natural

50M025045D010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2 10.0 mm Nylon Natural

50M020040D010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M3.5 6.0 mm Nylon Natural

50M035060D006

Price Range
£ 0.087 - £ 0.0705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3.5 25.0 mm Nylon Natural

50M035060D025

Price Range
£ 0.0395 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M2.5 5.0 mm Nylon Natural

50M025045D005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
900 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M3.5 12.0 mm Nylon Natural

50M035060D012

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural