Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.1363 - £ 0.1683 Request the lead time here
M6 x 1.0
70.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 14996 In stock
M2.5 x 0.45
12.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M2.5
25.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2
8.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 13000 In stock
M2
12.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2.5 x 0.45
8.0 mm
Slotted Drive
10294246 £ 0.0304 - £ 0.0375 Request the lead time here
M2
20.0 mm
Slotted Drive
£ 0.0335 - £ 0.0414 Request the lead time here
M3
42.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2 x 0.4
16.0 mm
Slotted Drive
£ 0.0288 - £ 0.0356 33000 In stock
M2
4.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M2
25.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M2.5
20.0 mm
Slotted Drive
10039304 £ 0.2551 - £ 0.2551 308 In stock
M6
30.0 mm
Slotted Drive
£ 0.3331 - £ 0.3331 172 In stock
M6
10.0 mm
Slotted Drive
£ 0.6591 - £ 0.6591 10262 In stock
M10
20.0 mm
Slotted Drive
£ 0.3245 - £ 0.3245 Request the lead time here
M8
25.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 7084 In stock
M3
6.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 14000 In stock
M3
4.0 mm
Slotted Drive
£ 0.105 - £ 0.105 2886 In stock
M3
16.0 mm
Slotted Drive
£ 0.1516 - £ 0.1516 21487 In stock
M3
10.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M6 x 1.0 70.0 mm Nylon 6/6 Natural

10297773

Price Range
£ 0.1683 - £ 0.1363

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 12.0 mm Nylon 6/6 Natural

10294857

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
14996 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2.5 25.0 mm Nylon 6/6 Natural

10294871

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2 8.0 mm Nylon 6/6 Natural

10294215

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 12.0 mm Nylon 6/6 Natural

10294222

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 8.0 mm Nylon 6/6 Natural

10294840

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2 20.0 mm Nylon 6/6 Natural

10294246

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M3 42.0 mm Nylon 6/6 Natural

10295625

Price Range
£ 0.0414 - £ 0.0335

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 16.0 mm Nylon 6/6 Natural

10294239

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M2 4.0 mm Nylon 6/6 Natural

10294208

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
33000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 25.0 mm Nylon 6/6 Natural

10294253

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2.5 20.0 mm Nylon 6/6 Natural

10294864

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm PP Natural

10039304

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
308 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm Nylon Black

10039380

Price Range
£ 0.3331 - £ 0.3331

Stock Levels
172 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M10 20.0 mm PA Natural

10039571

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
10262 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M8 25.0 mm Nylon 6/6 Natural

10039465

Price Range
£ 0.3245 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm Nylon 6/6 Natural

10038338

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
7084 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 4.0 mm Nylon 6/6 Natural

10038321

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 16.0 mm PP Natural

10038444

Price Range
£ 0.105 - £ 0.105

Stock Levels
2886 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 10.0 mm PVDF Natural

10038406

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
21487 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural