Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0847 - £ 0.0883 Request the lead time here
M3
16.0 mm
Slotted Drive
£ 0.0922 - £ 0.096 26000 In stock
M3
25.0 mm
Slotted Drive
£ 0.108 - £ 0.108 9200 In stock
M3
6.0 mm
Slotted Drive
0010080000VR £ 0.0847 - £ 0.0883 28780 In stock
M3
8.0 mm
Slotted Drive
£ 0.1099 - £ 0.1099 800 In stock
M4
10.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M2
6.0 mm
Slotted Drive
£ 0.0864 - £ 0.0899 Request the lead time here
M4
12.0 mm
Slotted Drive
£ 0.1098 - £ 0.1098 Request the lead time here
M4
10.0 mm
Slotted Drive
£ 0.1298 - £ 0.1325 Request the lead time here
M5
8.0 mm
Slotted Drive
£ 0.108 - £ 0.108 26600 In stock
M3
8.0 mm
Slotted Drive
£ 0.1034 - £ 0.1077 9600 In stock
M3
30.0 mm
Slotted Drive
£ 0.0888 - £ 0.0925 500 In stock
M3
20.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 34000 In stock
M3
6.0 mm
Slotted Drive
£ 0.1615 - £ 0.1615 Request the lead time here
M5
10.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 2000 In stock
M3
4.0 mm
Slotted Drive
£ 0.1856 - £ 0.1856 Request the lead time here
M5
25.0 mm
Slotted Drive
£ 0.1516 - £ 0.1516 16400 In stock
M3
10.0 mm
Slotted Drive
£ 0.153 - £ 0.153 Request the lead time here
M5
16.0 mm
Slotted Drive
£ 0.153 - £ 0.1559 17900 In stock
M5
30.0 mm
Slotted Drive
0010180000VR £ 0.0864 - £ 0.0899 17000 In stock
M4
10.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M3 16.0 mm Nylon Natural

0010120000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 25.0 mm Nylon Natural

0010140000VR

Price Range
£ 0.096 - £ 0.0922

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm PA Black

0010070001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
9200 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 8.0 mm Nylon Natural

0010080000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
28780 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Black

0010180001VR

Price Range
£ 0.1099 - £ 0.1099

Stock Levels
800 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M2 6.0 mm Nylon Natural

0010030000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M4 12.0 mm Nylon Natural

0010190000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 10.0 mm PP Natural

0010180300VR

Price Range
£ 0.1098 - £ 0.1098

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5 8.0 mm Nylon Natural

0010270000VR

Price Range
£ 0.1325 - £ 0.1298

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm PA Black

0010080001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
26600 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 30.0 mm Nylon Natural

0010150000VR

Price Range
£ 0.1077 - £ 0.1034

Stock Levels
9600 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 20.0 mm Nylon Natural

0010130000VR

Price Range
£ 0.0925 - £ 0.0888

Stock Levels
500 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm Nylon Natural

0010070000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
34000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon Black

0010280001VR

Price Range
£ 0.1615 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M3 4.0 mm Nylon Natural

0010060000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon Black

0010340001VR

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M3x0.5 mm 10.0 mm PVDF Natural

0010090500VR

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
16400 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 16.0 mm PP Natural

0010310300VR

Price Range
£ 0.153 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Natural

0010350000VR

Price Range
£ 0.1559 - £ 0.153

Stock Levels
17900 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Natural

0010180000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural