These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.1363 - £ 0.1683 | Request the lead time here | 
M6 x 1.0
 | 
2.756 in
 
70.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0306 - £ 0.0378 | Request the lead time here | 
M2.5
 | 
0.984 in
 
25.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0306 - £ 0.0378 | 800 In stock | 
M2
 | 
0.984 in
 
25.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0294 - £ 0.0362 | Request the lead time here | 
M2.5 x 0.45
 | 
0.315 in
 
8.0 mm
 | 
Slotted Drive
 | ||
| 50M020040D020 | £ 0.0304 - £ 0.0375 | Request the lead time here | 
M2
 | 
0.787 in
 
20.0 mm
 | 
Slotted Drive
 | |
| £ 0.0335 - £ 0.0414 | Request the lead time here | 
M3
 | 
1.654 in
 
42.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0299 - £ 0.0369 | 195 In stock | 
M2.5 x 0.45
 | 
0.472 in
 
12.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0294 - £ 0.0362 | 80 In stock | 
M2
 | 
0.315 in
 
8.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0288 - £ 0.0356 | Request the lead time here | 
M2
 | 
0.157 in
 
4.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0302 - £ 0.0373 | Request the lead time here | 
M2 x 0.4
 | 
0.63 in
 
16.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0304 - £ 0.0375 | Request the lead time here | 
M2.5
 | 
0.787 in
 
20.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0299 - £ 0.0369 | Request the lead time here | 
M2
 | 
0.472 in
 
12.0 mm
 | 
Slotted Drive
 | ||
| £ 0.8065 - £ 0.8065 | Request the lead time here | 
M10
 | 
0.787 in
 
20.0 mm
 | 
Slotted Drive
 | ||
| £ 0.2721 - £ 0.2721 | Request the lead time here | 
M8
 | 
0.315 in
 
8.0 mm
 | 
Slotted Drive
 | ||
| £ 0.2438 - £ 0.2438 | Request the lead time here | 
M5
 | 
0.787 in
 
20.0 mm
 | 
Slotted Drive
 | ||
| £ 0.2891 - £ 0.2891 | Request the lead time here | 
M5
 | 
1.181 in
 
30.0 mm
 | 
Slotted Drive
 | ||
| £ 0.214 - £ 0.214 | Request the lead time here | 
M5
 | 
0.315 in
 
8.0 mm
 | 
Slotted Drive
 | ||
| £ 0.3812 - £ 0.3812 | 950 In stock | 
M8
 | 
1.575 in
 
40.0 mm
 | 
Slotted Drive
 | ||
| 0010100000VR | £ 0.0847 - £ 0.0883 | 19300 In stock | 
M3
 | 
0.472 in
 
12.0 mm
 | 
Slotted Drive
 | |
| £ 0.326 - £ 0.326 | 100 In stock | 
M8
 | 
0.394 in
 
10.0 mm
 | 
Slotted Drive
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue