Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.4691 - £ 0.4691 Request the lead time here
M8
40.0 mm
Slotted Drive
£ 0.326 - £ 0.326 690 In stock
M6
50.0 mm
Slotted Drive
£ 0.2026 - £ 0.2069 10200 In stock
M6
25.0 mm
Slotted Drive
£ 0.316 - £ 0.316 8000 In stock
M8
16.0 mm
Slotted Drive
£ 0.3968 - £ 0.3968 100 In stock
M8
30.0 mm
Slotted Drive
£ 0.6591 - £ 0.6591 Request the lead time here
M10
20.0 mm
Slotted Drive
£ 0.1516 - £ 0.1516 10600 In stock
M3 x 0.5
10.0 mm
Slotted Drive
£ 0.107 - £ 0.107 Request the lead time here
M3
20.0 mm
Slotted Drive
0010340300VR £ 0.1743 - £ 0.1743 200 In stock
M5
25.0 mm
Slotted Drive
£ 0.0864 - £ 0.0899 7900 In stock
M4
8.0 mm
Slotted Drive
£ 0.1785 - £ 0.1785 Request the lead time here
M4
10.0 mm
Slotted Drive
£ 0.1298 - £ 0.1325 13000 In stock
M5
10.0 mm
Slotted Drive
£ 0.2069 - £ 0.2069 Request the lead time here
M5
40.0 mm
Slotted Drive
£ 0.097 - £ 0.101 850 In stock
M4
30.0 mm
Slotted Drive
£ 0.1401 - £ 0.1431 20900 In stock
M5
20.0 mm
Slotted Drive
£ 0.214 - £ 0.214 Request the lead time here
M5
10.0 mm
Slotted Drive
£ 0.2296 - £ 0.2296 15900 In stock
M5
16.0 mm
Slotted Drive
0010330300VR £ 0.1644 - £ 0.1644 Request the lead time here
M5
20.0 mm
Slotted Drive
£ 0.1842 - £ 0.1842 17300 In stock
M5
30.0 mm
Slotted Drive
£ 0.1037 - £ 0.1037 Request the lead time here
M4
6.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M8 40.0 mm Nylon Black

0010730001VR

Price Range
£ 0.4691 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M6 50.0 mm Nylon Natural

0010530000VR

Price Range
£ 0.326 - £ 0.326

Stock Levels
690 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 25.0 mm Nylon Natural

0010480000VR

Price Range
£ 0.2069 - £ 0.2026

Stock Levels
10200 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon Black

0010680001VR

Price Range
£ 0.316 - £ 0.316

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8x1.25 mm 30.0 mm PP Natural

0010710300VR

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
100 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M10 20.0 mm PA Natural

0010860000VR

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5x0.5 mm 10.0 mm PVDF Natural

0010090500VR

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
10600 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 20.0 mm PP Natural

0010130300VR

Price Range
£ 0.107 - £ 0.107

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 25.0 mm PP Natural

0010340300VR

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
200 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M4 8.0 mm Nylon Natural

0010170000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
7900 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 10.0 mm PVDF Natural

0010180500VR

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon Natural

0010280000VR

Price Range
£ 0.1325 - £ 0.1298

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 40.0 mm PP Natural

0010360300VR

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M4 30.0 mm Nylon Natural

0010240000VR

Price Range
£ 0.101 - £ 0.097

Stock Levels
850 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon Natural

0010330000VR

Price Range
£ 0.1431 - £ 0.1401

Stock Levels
20900 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon Black

0010420001VR

Price Range
£ 0.214 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M5x0.8 mm 16.0 mm PVDF Natural

0010310500VR

Price Range
£ 0.2296 - £ 0.2296

Stock Levels
15900 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 20.0 mm PP Natural

0010330300VR

Price Range
£ 0.1644 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 30.0 mm PP Natural

0010350300VR

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
17300 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 6.0 mm PP Natural

0010160300VR

Price Range
£ 0.1037 - £ 0.1037

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural