Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.2296 - £ 0.2296 Request the lead time here
M5
10.0 mm
Slotted Drive
£ 0.1573 - £ 0.1601 Request the lead time here
M5
40.0 mm
Slotted Drive
£ 0.6307 - £ 0.6307 Request the lead time here
M8
80.0 mm
Slotted Drive
£ 0.4677 - £ 0.4776 Request the lead time here
M8
50.0 mm
Slotted Drive
£ 0.1488 - £ 0.1516 900 In stock
M5
25.0 mm
Slotted Drive
£ 0.0864 - £ 0.0899 Request the lead time here
M4
12.0 mm
Slotted Drive
£ 0.108 - £ 0.108 Request the lead time here
M3
10.0 mm
Slotted Drive
£ 0.0888 - £ 0.0925 500 In stock
M3
20.0 mm
Slotted Drive
£ 0.0864 - £ 0.0899 1000 In stock
M4
6.0 mm
Slotted Drive
£ 0.1298 - £ 0.1325 Request the lead time here
M5
8.0 mm
Slotted Drive
£ 0.1615 - £ 0.1615 Request the lead time here
M5
10.0 mm
Slotted Drive
£ 0.153 - £ 0.153 16600 In stock
M5
16.0 mm
Slotted Drive
0010160500VR £ 0.1927 - £ 0.1927 Request the lead time here
M4
6.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 2025 In stock
M3
10.0 mm
Slotted Drive
£ 0.108 - £ 0.108 Request the lead time here
M3
16.0 mm
Slotted Drive
£ 0.1516 - £ 0.1516 Request the lead time here
M3
16.0 mm
Slotted Drive
0010080000VR £ 0.0847 - £ 0.0883 7780 In stock
M3
8.0 mm
Slotted Drive
£ 0.1197 - £ 0.1197 300 In stock
M4
20.0 mm
Slotted Drive
£ 0.326 - £ 0.326 200 In stock
M10
40.0 mm
Slotted Drive
£ 0.134 - £ 0.1369 14437 In stock
M2.5
6.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M5x0.8 mm 10.0 mm PVDF Natural

0010280500VR

Price Range
£ 0.2296 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 40.0 mm Nylon Natural

0010360000VR

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M8 80.0 mm Nylon Natural

0010770000VR

Price Range
£ 0.6307 - £ 0.6307

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 50.0 mm Nylon Natural

0010740000VR

Price Range
£ 0.4776 - £ 0.4677

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon Natural

0010340000VR

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
900 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M4 12.0 mm Nylon Natural

0010190000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M3 10.0 mm Nylon Black

0010090001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 20.0 mm Nylon Natural

0010130000VR

Price Range
£ 0.0925 - £ 0.0888

Stock Levels
500 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 6.0 mm Nylon Natural

0010160000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5 8.0 mm Nylon Natural

0010270000VR

Price Range
£ 0.1325 - £ 0.1298

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon Black

0010280001VR

Price Range
£ 0.1615 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M5x0.8 mm 16.0 mm PP Natural

0010310300VR

Price Range
£ 0.153 - £ 0.153

Stock Levels
16600 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 6.0 mm PVDF Natural

0010160500VR

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M3 10.0 mm Nylon Natural

0010090000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
2025 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 16.0 mm Nylon Black

0010120001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3x0.5 mm 16.0 mm PVDF Natural

0010120500VR

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm Nylon Natural

0010080000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
7780 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 20.0 mm PP Natural

0010220300VR

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
300 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 40.0 mm PP Natural

0010890300VR

Price Range
£ 0.326 - £ 0.326

Stock Levels
200 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M2.5 6.0 mm Nylon Natural

0011350000VR

Price Range
£ 0.1369 - £ 0.134

Stock Levels
14437 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural