Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1715 - £ 0.1715 Request the lead time here
M4
16.0 mm
Slotted Drive
£ 0.1411 - £ 0.1411 Request the lead time here
M10
20.0 mm
Slotted Drive
£ 1.1963 - £ 1.1963 4000 In stock
M12
50.0 mm
Slotted Drive
£ 0.1814 - £ 0.1814 2400 In stock
M4
20.0 mm
Slotted Drive
£ 0.6747 - £ 0.6874 Request the lead time here
M10
50.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M3
5.0 mm
Slotted Drive
£ 0.635 - £ 0.635 Request the lead time here
M10
16.0 mm
Slotted Drive
£ 0.1142 - £ 0.1142 1400 In stock
M4
20.0 mm
Slotted Drive
0010220000VR £ 0.0895 - £ 0.0932 29850 In stock
M4
20.0 mm
Slotted Drive
£ 0.608 - £ 0.608 Request the lead time here
M8
70.0 mm
Slotted Drive
£ 0.0935 - £ 0.0975 4050 In stock
M4
25.0 mm
Slotted Drive
£ 0.1314 - £ 0.1342 Request the lead time here
M2
5.0 mm
Slotted Drive
£ 1.0871 - £ 1.0871 Request the lead time here
M12
40.0 mm
Slotted Drive
£ 0.1156 - £ 0.1156 100 In stock
M4
16.0 mm
Slotted Drive
£ 0.2409 - £ 0.2409 Request the lead time here
M4
30.0 mm
Slotted Drive
£ 0.1077 - £ 0.1099 19000 In stock
M4
16.0 mm
Slotted Drive
£ 0.134 - £ 0.1369 950 In stock
M2.5
16.0 mm
Slotted Drive
£ 0.6874 - £ 0.6874 4000 In stock
M10
40.0 mm
Slotted Drive
£ 0.1321 - £ 0.1321 Request the lead time here
M4
30.0 mm
Slotted Drive
£ 0.8022 - £ 0.8192 5250 In stock
M10
70.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M4x0.7 mm 16.0 mm PVDF Natural

0010210500VR

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 20.0 mm PP Natural

0010860300VR

Price Range
£ 0.1411 - £ 0.1411

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M12 50.0 mm Nylon Natural

0011030000VR

Price Range
£ 1.1963 - £ 1.1963

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 20.0 mm PVDF Natural

0010220500VR

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
2400 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 50.0 mm Nylon Natural

0010900000VR

Price Range
£ 0.6874 - £ 0.6747

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M3 5.0 mm Nylon Natural

0011390000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M10 16.0 mm PA Natural

0011850000VR

Price Range
£ 0.635 - £ 0.635

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon Black

0010220001VR

Price Range
£ 0.1142 - £ 0.1142

Stock Levels
1400 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M4 20.0 mm Nylon Natural

0010220000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
29850 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M8 70.0 mm Nylon Natural

0011480000VR

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M4 25.0 mm Nylon Natural

0010230000VR

Price Range
£ 0.0975 - £ 0.0935

Stock Levels
4050 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M2 5.0 mm Nylon Natural

0010020000VR

Price Range
£ 0.1342 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M12 40.0 mm Nylon Natural

0011020000VR

Price Range
£ 1.0871 - £ 1.0871

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 16.0 mm PP Natural

0010210300VR

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
100 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 30.0 mm PVDF Natural

0010240500VR

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon Black

0010210001VR

Price Range
£ 0.1099 - £ 0.1077

Stock Levels
19000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M2.5 16.0 mm Nylon Natural

0011310000VR

Price Range
£ 0.1369 - £ 0.134

Stock Levels
950 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M10 40.0 mm Nylon Natural

0010890000VR

Price Range
£ 0.6874 - £ 0.6874

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 30.0 mm PP Natural

0010240300VR

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 70.0 mm Nylon Natural

0010920000VR

Price Range
£ 0.8192 - £ 0.8022

Stock Levels
5250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
  • Colour
    Natural