Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.1742 - £ 0.215 Request the lead time here
M8 x 1.25
50.0 mm
Slotted Drive
£ 0.0329 - £ 0.0406 Request the lead time here
M4 x 0.7
25.0 mm
Slotted Drive
£ 0.1106 - £ 0.1513 1000 In stock
M5 x 0.8
15.0 mm
Slotted Drive
£ 0.057 - £ 0.0704 Request the lead time here
M6 x 1.0
8.0 mm
Slotted Drive
£ 0.1619 - £ 0.1999 Request the lead time here
M8 x 1.25
10.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2.5 x 0.45
16.0 mm
Crossed Drive
£ 0.0317 - £ 0.0392 1000 In stock
M3.5 x 0.6
20.0 mm
Crossed Drive
£ 0.0299 - £ 0.0369 2000 In stock
M3 x 0.5
12.0 mm
Crossed Drive
£ 0.0469 - £ 0.0579 Request the lead time here
M4 x 0.7
40.0 mm
Slotted Drive
£ 0.0491 - £ 0.0607 Request the lead time here
M5 x 0.8
25.0 mm
Slotted Drive
£ 0.0702 - £ 0.0867 Request the lead time here
M5 x 0.8
35.0 mm
Crossed Drive
£ 0.0596 - £ 0.0736 Request the lead time here
M6 x 1.0
22.0 mm
Crossed Drive
£ 0.1129 - £ 0.1394 3500 In stock
M6 x 1.0
70.0 mm
Crossed Drive
£ 0.1772 - £ 0.2188 1000 In stock
M8 x 1.25
50.0 mm
Crossed Drive
£ 0.2036 - £ 0.2513 Request the lead time here
M10 x 1.5
35.0 mm
Crossed Drive
£ 0.0373 - £ 0.046 Request the lead time here
M5 x 0.8
8.0 mm
Slotted Drive
£ 0.0598 - £ 0.0739 Request the lead time here
M6 x 1.0
25.0 mm
Crossed Drive
£ 0.1129 - £ 0.1394 3000 In stock
M6 x 1.0
75.0 mm
Crossed Drive
£ 0.0318 - £ 0.0393 1000 In stock
M4 x 0.7
3.0 mm
Slotted Drive
£ 0.088 - £ 0.1086 5000 In stock
M6 x 1.0
50.0 mm
Slotted Drive
  • of 10
Screw Slotted Drive M8 x 1.25 50.0 mm Nylon 6/6 Natural

10298572

Price Range
£ 0.215 - £ 0.1742

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 25.0 mm Nylon 6/6 Natural

10296776

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 15.0 mm Nylon 6/6 Natural

10297292

Price Range
£ 0.1513 - £ 0.1106

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 8.0 mm Nylon 6/6 Natural

10297797

Price Range
£ 0.0704 - £ 0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M8 x 1.25 10.0 mm Nylon 6/6 Natural

10298510

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Crossed Drive M2.5 x 0.45 16.0 mm Nylon 6/6 Natural

10295038

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 20.0 mm Nylon 6/6 Natural

10296387

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M3 x 0.5 12.0 mm Nylon 6/6 Natural

10295809

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6 Natural

10296806

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 25.0 mm Nylon 6/6 Natural

10297322

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Crossed Drive M5 x 0.8 35.0 mm Nylon 6/6 Natural

10297452

Price Range
£ 0.0867 - £ 0.0702

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.45 mm
  • Head Height
    3.8 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 22.0 mm Nylon 6/6 Natural

10298008

Price Range
£ 0.0736 - £ 0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 70.0 mm Nylon 6/6 Natural

10298084

Price Range
£ 0.1394 - £ 0.1129

Stock Levels
3500 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Crossed Drive M8 x 1.25 50.0 mm Nylon 6/6 Natural

10298657

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Crossed Drive M10 x 1.5 35.0 mm Nylon 6/6 Natural

10299081

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Natural

10297261

Price Range
£ 0.046 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 25.0 mm Nylon 6/6 Natural

10298015

Price Range
£ 0.0739 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 75.0 mm Nylon 6/6 Natural

10298091

Price Range
£ 0.1394 - £ 0.1129

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    75.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 3.0 mm Nylon 6/6 Natural

10296707

Price Range
£ 0.0393 - £ 0.0318

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 50.0 mm Nylon 6/6 Natural

10297902

Price Range
£ 0.1086 - £ 0.088

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural