Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.1619 - £ 0.1999 Request the lead time here
M8 x 1.25
10.0 mm
Slotted Drive
£ 0.1703 - £ 0.2103 Request the lead time here
M10 x 1.5
13.0 mm
Slotted Drive
£ 0.2437 - £ 0.3008 1000 In stock
M10 x 1.5
60.0 mm
Slotted Drive
£ 0.0334 - £ 0.0413 Request the lead time here
M3.5 x 0.6
35.0 mm
Crossed Drive
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
12.0 mm
Crossed Drive
£ 0.0367 - £ 0.0454 Request the lead time here
M5 x 0.8
8.0 mm
Crossed Drive
£ 0.1173 - £ 0.1957 Request the lead time here
M10 x 1.5
19.0 mm
Crossed Drive
£ 0.2036 - £ 0.2513 Request the lead time here
M10 x 1.5
35.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 9000 In stock
M3 x 0.5
10.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3 x 0.5
25.0 mm
Slotted Drive
£ 0.034 - £ 0.0419 Request the lead time here
M3.5 x 0.6
35.0 mm
Slotted Drive
£ 0.0328 - £ 0.0405 1000 In stock
M4 x 0.7
20.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M2.5 x 0.45
5.0 mm
Slotted Drive
£ 0.0289 - £ 0.0356 2000 In stock
M3 x 0.5
4.0 mm
Slotted Drive
£ 0.0439 - £ 0.0541 Request the lead time here
M4 x 0.7
30.0 mm
Slotted Drive
£ 0.0373 - £ 0.046 Request the lead time here
M5 x 0.8
8.0 mm
Slotted Drive
£ 0.0578 - £ 0.0714 1500 In stock
M6 x 1.0
12.0 mm
Crossed Drive
£ 0.0433 - £ 0.0535 Request the lead time here
M4 x 0.7
30.0 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2.5 x 0.45
12.0 mm
Slotted Drive
10294963 £ 0.0306 - £ 0.0378 2000 In stock
M2.5 x 0.45
25.0 mm
Slotted Drive
  • of 10
Screw Slotted Drive M8 x 1.25 10.0 mm Nylon 6/6 Natural

10298510

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M10 x 1.5 13.0 mm Nylon 6/6 Natural

10298930

Price Range
£ 0.2103 - £ 0.1703

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Length
    13.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M10 x 1.5 60.0 mm Nylon 6/6 Natural

10299012

Price Range
£ 0.3008 - £ 0.2437

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 35.0 mm Nylon 6/6 Natural

10296400

Price Range
£ 0.0413 - £ 0.0334

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M4 x 0.7 12.0 mm Nylon 6/6 Natural

10296851

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Crossed Drive M5 x 0.8 8.0 mm Nylon 6/6 Natural

10297377

Price Range
£ 0.0454 - £ 0.0367

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.45 mm
  • Head Height
    3.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Crossed Drive M10 x 1.5 19.0 mm Nylon 6/6 Natural

10299043

Price Range
£ 0.1957 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    19.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Crossed Drive M10 x 1.5 35.0 mm Nylon 6/6 Natural

10299081

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 10.0 mm Nylon 6/6 Natural

10295670

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 25.0 mm Nylon 6/6 Natural

10295717

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 35.0 mm Nylon 6/6 Natural

10296295

Price Range
£ 0.0419 - £ 0.034

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Natural

10296769

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Natural

10294895

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Natural

10295632

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 30.0 mm Nylon 6/6 Natural

10296783

Price Range
£ 0.0541 - £ 0.0439

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Natural

10297261

Price Range
£ 0.046 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 12.0 mm Nylon 6/6 Natural

10297971

Price Range
£ 0.0714 - £ 0.0578

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Crossed Drive M4 x 0.7 30.0 mm Nylon 6/6 Natural

10296899

Price Range
£ 0.0535 - £ 0.0433

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 12.0 mm Nylon 6/6 Natural

10294932

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 25.0 mm Nylon 6/6 Natural

10294963

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural