Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.0304 - £ 0.0375 138000 In stock
M3 x 0.5
Natural
Nylon 6/6
18.3 mm
Slotted Drive
£ 0.0573 - £ 0.0707 6000 In stock
M6 x 1.0
Natural
Nylon 6/6
21.7 mm
Slotted Drive
£ 0.0329 - £ 0.0406 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
22.3 mm
Slotted Drive
£ 0.0452 - £ 0.0558 7000 In stock
M3.5 x 0.6
Natural
Nylon 6/6
32.7 mm
Slotted Drive
£ 0.036 - £ 0.0444 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
9.3 mm
Slotted Drive
£ 0.0361 - £ 0.0445 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
17.3 mm
Slotted Drive
£ 0.2437 - £ 0.3008 1000 In stock
M10 x 1.5
Natural
Nylon 6/6
55.0 mm
Slotted Drive
£ 0.0553 - £ 0.0682 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
37.3 mm
Slotted Drive
£ 0.1772 - £ 0.2188 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
45.4 mm
Slotted Drive
10397046 £ 0.0299 - £ 0.0369 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
10.3 mm
Slotted Drive
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
9.3 mm
Slotted Drive
10397022 £ 0.0294 - £ 0.0362 10878 In stock
M3 x 0.5
Natural
Nylon 6/6
6.3 mm
Slotted Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
4.3 mm
Slotted Drive
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
13.3 mm
Slotted Drive
£ 0.057 - £ 0.0703 13000 In stock
M6 x 1.0
Natural
Nylon 6/6
16.7 mm
Slotted Drive
£ 0.0319 - £ 0.0395 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
5.3 mm
Slotted Drive
£ 0.0358 - £ 0.0442 Request the lead time here
1/4-20
Natural
Nylon 6/6
21.5 mm
Slotted Drive
£ 0.0319 - £ 0.0394 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
3.3 mm
Slotted Drive
£ 0.0321 - £ 0.0396 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
7.3 mm
Slotted Drive
£ 0.0363 - £ 0.0448 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
22.3 mm
Slotted Drive
  • of 8
Screw Slotted Drive M3 x 0.5 18.3 mm Nylon 6/6 Natural

10397060

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
138000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    18.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M6 x 1.0 21.7 mm Nylon 6/6 Natural

10399194

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    21.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M4 x 0.7 22.3 mm Nylon 6/6 Natural

10398043

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    22.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M3.5 x 0.6 32.7 mm Nylon 6/6 Natural

10397596

Price Range
£ 0.0558 - £ 0.0452

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    32.7 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
Screw Slotted Drive M5 x 0.8 9.3 mm Nylon 6/6 Natural

10398555

Price Range
£ 0.0444 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Slotted Drive M5 x 0.8 17.3 mm Nylon 6/6 Natural

10398579

Price Range
£ 0.0445 - £ 0.0361

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Slotted Drive M10 x 1.5 55.0 mm Nylon 6/6 Natural

10400111

Price Range
£ 0.3008 - £ 0.2437

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M10 x 1.5
  • Pitch Diameter
    1.5 mm
Screw Slotted Drive M5 x 0.8 37.3 mm Nylon 6/6 Natural

10398609

Price Range
£ 0.0682 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    37.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Slotted Drive M8 x 1.25 45.4 mm Nylon 6/6 Natural

10399828

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    45.4 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.25 mm
Screw Slotted Drive M3 x 0.5 10.3 mm Nylon 6/6 Natural

10397046

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M4 x 0.7 9.3 mm Nylon 6/6 Natural

10398029

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M3 x 0.5 6.3 mm Nylon 6/6 Natural

10397022

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
10878 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M3 x 0.5 4.3 mm Nylon 6/6 Natural

10397015

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    4.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M4 x 0.7 13.3 mm Nylon 6/6 Natural

10398036

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M6 x 1.0 16.7 mm Nylon 6/6 Natural

10399187

Price Range
£ 0.0703 - £ 0.057

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M4 x 0.7 5.3 mm Nylon 6/6 Natural

10398005

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive 1/4-20 0.847 in Nylon 6/6 Natural

10324943

Price Range
£ 0.0442 - £ 0.0358

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.9 mm
  • Head Height
    3.9 mm
  • Thread Length
    21.5 mm
  • Thread Size
    1/4-20
  • Head Type
    Flat Head
Screw Slotted Drive M4 x 0.7 3.3 mm Nylon 6/6 Natural

10397992

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M4 x 0.7 7.3 mm Nylon 6/6 Natural

10398012

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M5 x 0.8 22.3 mm Nylon 6/6 Natural

10398586

Price Range
£ 0.0448 - £ 0.0363

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    22.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm