Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0304 - £ 0.0375 | 138000 In stock |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.72 in
18.3 mm
|
Slotted Drive
|
||
| £ 0.0573 - £ 0.0707 | 6000 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.854 in
21.7 mm
|
Slotted Drive
|
||
| £ 0.0329 - £ 0.0406 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.878 in
22.3 mm
|
Slotted Drive
|
||
| £ 0.0452 - £ 0.0558 | 7000 In stock |
M3.5 x 0.6
|
Natural
|
Nylon 6/6
|
1.287 in
32.7 mm
|
Slotted Drive
|
||
| £ 0.036 - £ 0.0444 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| £ 0.0361 - £ 0.0445 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| £ 0.2437 - £ 0.3008 | 1000 In stock |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
2.165 in
55.0 mm
|
Slotted Drive
|
||
| £ 0.0553 - £ 0.0682 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
| £ 0.1772 - £ 0.2188 | Request the lead time here |
M8 x 1.25
|
Natural
|
Nylon 6/6
|
1.787 in
45.4 mm
|
Slotted Drive
|
||
| 10397046 | £ 0.0299 - £ 0.0369 | Request the lead time here |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
Slotted Drive
|
|
| £ 0.0324 - £ 0.04 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| 10397022 | £ 0.0294 - £ 0.0362 | 10878 In stock |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
Slotted Drive
|
|
| £ 0.0291 - £ 0.0359 | Request the lead time here |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
Slotted Drive
|
||
| £ 0.0325 - £ 0.0401 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| £ 0.057 - £ 0.0703 | 13000 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0395 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
Slotted Drive
|
||
| £ 0.0358 - £ 0.0442 | Request the lead time here |
1/4-20
|
Natural
|
Nylon 6/6
|
0.847 in
21.5 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0394 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| £ 0.0321 - £ 0.0396 | Request the lead time here |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.0363 - £ 0.0448 | Request the lead time here |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.878 in
22.3 mm
|
Slotted Drive