Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.1667 - £ 0.2058 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
20.4 mm
Slotted Drive
10397046 £ 0.0299 - £ 0.0369 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
10.3 mm
Slotted Drive
£ 0.057 - £ 0.0703 13000 In stock
M6 x 1.0
Natural
Nylon 6/6
16.7 mm
Slotted Drive
£ 0.0319 - £ 0.0395 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
5.3 mm
Slotted Drive
£ 0.0321 - £ 0.0396 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
7.3 mm
Slotted Drive
£ 0.0319 - £ 0.0394 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
3.3 mm
Slotted Drive
£ 0.0361 - £ 0.0445 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
17.3 mm
Slotted Drive
£ 0.035 - £ 0.0432 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
13.3 mm
Slotted Drive
£ 0.0425 - £ 0.0433 Request the lead time here
M3
Natural
Mild Steel
8.0 mm
Crossed Drive
£ 0.0744 - £ 0.0758 Request the lead time here
M4
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2
Clear
PC
4.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
6.4 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
16.0 mm
Crossed Drive
£ 0.18 - £ 0.1885 Request the lead time here
M4
Clear
PC
8.0 mm
Crossed Drive
£ 0.5343 - £ 0.5556 Request the lead time here
M4
Clear
PC
25.0 mm
Crossed Drive
£ 0.3628 - £ 0.3784 Request the lead time here
M5
Clear
PC
16.1 mm
Crossed Drive
£ 0.6775 - £ 0.7058 Request the lead time here
M6
Clear
PC
15.0 mm
Crossed Drive
£ 0.9581 - £ 0.9978 Request the lead time here
M8
Clear
PC
15.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2
Clear
PC
Crossed Drive
£ 0.2976 - £ 0.309 Request the lead time here
M2.6
Clear
PC
15.0 mm
Crossed Drive
  • of 8
Screw Slotted Drive M8 x 1.25 20.4 mm Nylon 6/6 Natural

10399811

Price Range
£ 0.2058 - £ 0.1667

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    20.4 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.25 mm
Screw Slotted Drive M3 x 0.5 10.3 mm Nylon 6/6 Natural

10397046

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M6 x 1.0 16.7 mm Nylon 6/6 Natural

10399187

Price Range
£ 0.0703 - £ 0.057

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M4 x 0.7 5.3 mm Nylon 6/6 Natural

10398005

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M4 x 0.7 7.3 mm Nylon 6/6 Natural

10398012

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M4 x 0.7 3.3 mm Nylon 6/6 Natural

10397992

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M5 x 0.8 17.3 mm Nylon 6/6 Natural

10398579

Price Range
£ 0.0445 - £ 0.0361

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Slotted Drive M5 x 0.8 13.3 mm Nylon 6/6 Natural

10398562

Price Range
£ 0.0432 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Crossed Drive M3 8.0 mm Mild Steel Natural

10237694

Price Range
£ 0.0433 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M4 16.0 mm Mild Steel Natural

10237762

Price Range
£ 0.0758 - £ 0.0744

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M2 4.0 mm PC Clear

10218440

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.4 mm PC Clear

10218532

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    6.4 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm PC Clear

10218624

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm PC Clear

10218709

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm PC Clear

10218785

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 16.1 mm PC Clear

10218860

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 15.0 mm PC Clear

10218945

Price Range
£ 0.7058 - £ 0.6775

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M8 15.0 mm PC Clear

10219027

Price Range
£ 0.9978 - £ 0.9581

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

10219102

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M2.6 15.0 mm PC Clear

10219195

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head