Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.9978 - £ 1.0403 Request the lead time here
M8
Clear
PC
5.3 mm
Crossed Drive
£ 0.7228 - £ 0.7526 Request the lead time here
M6
Clear
PC
20.0 mm
Crossed Drive
£ 0.1077 - £ 0.1122 Request the lead time here
M5
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.1545 - £ 0.1601 2988 In stock
M2
Clear
PC
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
2.8 mm
Crossed Drive
£ 0.1771 - £ 0.1842 Request the lead time here
M3
Clear
PC
15.1 mm
Crossed Drive
£ 0.18 - £ 0.1885 Request the lead time here
M4
Clear
PC
6.3 mm
Crossed Drive
£ 0.2083 - £ 0.2168 Request the lead time here
M5
Clear
PC
7.5 mm
Crossed Drive
£ 0.7469 - £ 0.7781 Request the lead time here
M6
Clear
PC
16.7 mm
Crossed Drive
£ 0.6477 - £ 0.6747 Request the lead time here
M4
Clear
PC
30.0 mm
Crossed Drive
£ 0.4365 - £ 0.4549 Request the lead time here
M5
Clear
PC
20.2 mm
Crossed Drive
£ 0.771 - £ 0.8036 Request the lead time here
M6
Clear
PC
25.0 mm
Crossed Drive
£ 1.2076 - £ 1.2572 Request the lead time here
M8
Clear
PC
25.0 mm
Crossed Drive
£ 0.2012 - £ 0.2097 Request the lead time here
M2
Clear
PC
Crossed Drive
£ 1.1013 - £ 1.1481 Request the lead time here
M8
Clear
PC
15.3 mm
Crossed Drive
£ 1.2884 - £ 1.3423 Request the lead time here
M8
Clear
PC
20.3 mm
Crossed Drive
£ 1.406 - £ 1.4599 Request the lead time here
M8
Clear
PC
Crossed Drive
£ 0.9581 - £ 0.9978 Request the lead time here
M8
Clear
PC
15.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2
Clear
PC
Crossed Drive
£ 0.2976 - £ 0.309 Request the lead time here
M2.6
Clear
PC
15.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M8 5.3 mm PC Clear

10219461

Price Range
£ 1.0403 - £ 0.9978

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M6 20.0 mm PC Clear

10218952

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm Mild Steel Natural

10237809

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M2 PC Clear

10218433

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
2988 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.0 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M3 2.8 mm PC Clear

10218525

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    1.7 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M3 15.1 mm PC Clear

10218617

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    15.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.3 mm PC Clear

10218693

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 7.5 mm PC Clear

10219348

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.5 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M6 16.7 mm PC Clear

10219423

Price Range
£ 0.7781 - £ 0.7469

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M4 30.0 mm PC Clear

10218808

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 20.2 mm PC Clear

10218884

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.2 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 25.0 mm PC Clear

10218969

Price Range
£ 0.8036 - £ 0.771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M8 25.0 mm PC Clear

10219041

Price Range
£ 1.2572 - £ 1.2076

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

10219133

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M8 15.3 mm PC Clear

10219485

Price Range
£ 1.1481 - £ 1.1013

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    15.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M8 20.3 mm PC Clear

10219492

Price Range
£ 1.3423 - £ 1.2884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M8 PC Clear

10219508

Price Range
£ 1.4599 - £ 1.406

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M8 15.0 mm PC Clear

10219027

Price Range
£ 0.9978 - £ 0.9581

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

10219102

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M2.6 15.0 mm PC Clear

10219195

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head