Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.0629 - £ 0.0642 Request the lead time here
M3
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.0566 - £ 0.0578 Request the lead time here
M4
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.0966 - £ 0.0986 Request the lead time here
M4
Natural
Mild Steel
25.0 mm
Crossed Drive
£ 0.124 - £ 0.1292 Request the lead time here
M5
Natural
Mild Steel
25.0 mm
Crossed Drive
£ 0.248 - £ 0.2579 Request the lead time here
M2
Clear
PC
12.0 mm
Crossed Drive
£ 0.1715 - £ 0.1785 300 In stock
M3
Clear
PC
9.1 mm
Crossed Drive
£ 0.6094 - £ 0.635 Request the lead time here
M3
Clear
PC
30.0 mm
Crossed Drive
£ 0.3472 - £ 0.3614 Request the lead time here
M4
Clear
PC
15.0 mm
Crossed Drive
£ 0.2636 - £ 0.2749 Request the lead time here
M5
Clear
PC
8.0 mm
Crossed Drive
£ 1.0758 - £ 1.1211 Request the lead time here
M5
Clear
PC
30.0 mm
Crossed Drive
£ 0.9369 - £ 0.9766 Request the lead time here
M6
Clear
PC
30.0 mm
Crossed Drive
£ 1.3082 - £ 1.3621 Request the lead time here
M8
Clear
PC
30.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.6
Clear
PC
4.0 mm
Crossed Drive
£ 0.3812 - £ 0.3968 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.4068 - £ 0.4238 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.7143 - £ 0.7441 Request the lead time here
M5
Clear
PC
Crossed Drive
£ 0.0392 - £ 0.0401 Request the lead time here
M3
Natural
Mild Steel
6.0 mm
Crossed Drive
£ 0.0703 - £ 0.0717 Request the lead time here
M3
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M3
Clear
PC
5.0 mm
Crossed Drive
£ 0.3033 - £ 0.316 Request the lead time here
M4
Clear
PC
16.2 mm
Crossed Drive
  • of 8
Screw Crossed Drive M3 12.0 mm Mild Steel Natural

10237717

Price Range
£ 0.0642 - £ 0.0629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M4 10.0 mm Mild Steel Natural

10237748

Price Range
£ 0.0578 - £ 0.0566

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 25.0 mm Mild Steel Natural

10237786

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M5 25.0 mm Mild Steel Natural

10237830

Price Range
£ 0.1292 - £ 0.124

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M2 12.0 mm PC Clear

10218495

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 9.1 mm PC Clear

10218587

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
300 In stock
Attributes
  • Head Diameter
    5.1 mm
  • Head Height
    1.7 mm
  • Thread Length
    9.1 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M3 30.0 mm PC Clear

10218662

Price Range
£ 0.635 - £ 0.6094

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 15.0 mm PC Clear

10218747

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 8.0 mm PC Clear

10218822

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 30.0 mm PC Clear

10218907

Price Range
£ 1.1211 - £ 1.0758

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 30.0 mm PC Clear

10218983

Price Range
£ 0.9766 - £ 0.9369

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M8 30.0 mm PC Clear

10219065

Price Range
£ 1.3621 - £ 1.3082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 4.0 mm PC Clear

10219157

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 PC Clear

10219232

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 PC Clear

10219317

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 PC Clear

10219386

Price Range
£ 0.7441 - £ 0.7143

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M3 6.0 mm Mild Steel Natural

10371763

Price Range
£ 0.0401 - £ 0.0392

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M3 16.0 mm Mild Steel Natural

10237724

Price Range
£ 0.0717 - £ 0.0703

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M3 5.0 mm PC Clear

10218679

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.2 mm PC Clear

10218754

Price Range
£ 0.316 - £ 0.3033

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head