Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.0306 - £ 0.0378 6000 In stock
M3 x 0.5
Natural
Nylon 6/6
23.3 mm
Slotted Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2
Clear
PC
Crossed Drive
10397022 £ 0.0294 - £ 0.0362 10878 In stock
M3 x 0.5
Natural
Nylon 6/6
6.3 mm
Slotted Drive
£ 0.1686 - £ 0.1757 5772 In stock
M3
Clear
PC
10.0 mm
Crossed Drive
£ 1.6158 - £ 1.6867 780 In stock
M8
Clear
PC
40.0 mm
Crossed Drive
£ 0.248 - £ 0.2579 Request the lead time here
M2
Clear
PC
10.0 mm
Crossed Drive
£ 0.3033 - £ 0.316 Request the lead time here
M4
Clear
PC
16.2 mm
Crossed Drive
£ 0.1927 - £ 0.2012 54 In stock
M5
Clear
PC
10.1 mm
Crossed Drive
£ 1.2941 - £ 1.3479 Request the lead time here
M5
Clear
PC
35.0 mm
Crossed Drive
£ 1.3734 - £ 1.4316 Request the lead time here
M6
Clear
PC
35.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M3
Clear
PC
5.0 mm
Crossed Drive
£ 0.0392 - £ 0.0401 Request the lead time here
M3
Natural
Mild Steel
6.0 mm
Crossed Drive
£ 0.0703 - £ 0.0717 Request the lead time here
M3
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.066 - £ 0.0674 Request the lead time here
M4
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.4493 - £ 0.4691 Request the lead time here
M3
Clear
PC
25.0 mm
Crossed Drive
£ 0.1856 - £ 0.1941 Request the lead time here
M4
Clear
PC
14.2 mm
Crossed Drive
£ 0.1686 - £ 0.1757 Request the lead time here
M2.6
Clear
PC
8.0 mm
Crossed Drive
£ 0.2636 - £ 0.2749 Request the lead time here
M5
Clear
PC
6.0 mm
Crossed Drive
£ 0.6931 - £ 0.7228 Request the lead time here
M5
Clear
PC
25.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2.6
Clear
PC
Crossed Drive
  • of 8
Screw Slotted Drive M3 x 0.5 23.3 mm Nylon 6/6 Natural

10397077

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    23.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Crossed Drive M2 PC Clear

10219119

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 x 0.5 6.3 mm Nylon 6/6 Natural

10397022

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
10878 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Crossed Drive M3 10.0 mm PC Clear

10218570

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
5772 In stock
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M8 40.0 mm PC Clear

10219072

Price Range
£ 1.6867 - £ 1.6158

Stock Levels
780 In stock
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2 10.0 mm PC Clear

10218488

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.2 mm PC Clear

10218754

Price Range
£ 0.316 - £ 0.3033

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 10.1 mm PC Clear

10218839

Price Range
£ 0.2012 - £ 0.1927

Stock Levels
54 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.6 mm
  • Thread Length
    10.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 35.0 mm PC Clear

10218914

Price Range
£ 1.3479 - £ 1.2941

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 35.0 mm PC Clear

10218990

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm PC Clear

10218679

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.0 mm Mild Steel Natural

10371763

Price Range
£ 0.0401 - £ 0.0392

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M3 16.0 mm Mild Steel Natural

10237724

Price Range
£ 0.0717 - £ 0.0703

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M4 12.0 mm Mild Steel Natural

10237755

Price Range
£ 0.0674 - £ 0.066

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M3 25.0 mm PC Clear

10218655

Price Range
£ 0.4691 - £ 0.4493

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 14.2 mm PC Clear

10218730

Price Range
£ 0.1941 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    14.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 8.0 mm PC Clear

10219164

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M5 6.0 mm PC Clear

10218815

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 25.0 mm PC Clear

10218891

Price Range
£ 0.7228 - £ 0.6931

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10218976

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear