Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
10397022 £ 0.0294 - £ 0.0362 10878 In stock
M3 x 0.5
Natural
Nylon 6/6
6.3 mm
Slotted Drive
£ 0.0573 - £ 0.0707 6000 In stock
M6 x 1.0
Natural
Nylon 6/6
21.7 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
3.3 mm
Slotted Drive
10397046 £ 0.0299 - £ 0.0369 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
10.3 mm
Slotted Drive
£ 0.035 - £ 0.0432 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
13.3 mm
Slotted Drive
£ 0.036 - £ 0.0444 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
9.3 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
8.3 mm
Slotted Drive
£ 0.0319 - £ 0.0395 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
5.3 mm
Slotted Drive
£ 0.057 - £ 0.0703 13000 In stock
M6 x 1.0
Natural
Nylon 6/6
16.7 mm
Slotted Drive
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
9.3 mm
Slotted Drive
£ 0.0527 - £ 0.0651 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
6.7 mm
Slotted Drive
£ 0.065 - £ 0.0802 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
46.7 mm
Slotted Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
4.3 mm
Slotted Drive
£ 0.0319 - £ 0.0394 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
3.3 mm
Slotted Drive
£ 0.0304 - £ 0.0375 138000 In stock
M3 x 0.5
Natural
Nylon 6/6
18.3 mm
Slotted Drive
£ 0.1772 - £ 0.2188 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
45.4 mm
Slotted Drive
£ 0.0306 - £ 0.0378 6000 In stock
M3 x 0.5
Natural
Nylon 6/6
23.3 mm
Slotted Drive
£ 0.163 - £ 0.17 Request the lead time here
M2
Clear
PC
3.0 mm
Crossed Drive
£ 0.1715 - £ 0.1785 Request the lead time here
M3
Clear
PC
12.1 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M3
Clear
PC
5.0 mm
Crossed Drive
  • of 8
Screw Slotted Drive M3 x 0.5 6.3 mm Nylon 6/6 Natural

10397022

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
10878 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M6 x 1.0 21.7 mm Nylon 6/6 Natural

10399194

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    21.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M3 x 0.5 3.3 mm Nylon 6/6 Natural

10397008

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M3 x 0.5 10.3 mm Nylon 6/6 Natural

10397046

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M5 x 0.8 13.3 mm Nylon 6/6 Natural

10398562

Price Range
£ 0.0432 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Slotted Drive M5 x 0.8 9.3 mm Nylon 6/6 Natural

10398555

Price Range
£ 0.0444 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Slotted Drive M3 x 0.5 8.3 mm Nylon 6/6 Natural

10397039

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M4 x 0.7 5.3 mm Nylon 6/6 Natural

10398005

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M6 x 1.0 16.7 mm Nylon 6/6 Natural

10399187

Price Range
£ 0.0703 - £ 0.057

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M4 x 0.7 9.3 mm Nylon 6/6 Natural

10398029

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M6 x 1.0 6.7 mm Nylon 6/6 Natural

10399156

Price Range
£ 0.0651 - £ 0.0527

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M6 x 1.0 46.7 mm Nylon 6/6 Natural

10399217

Price Range
£ 0.0802 - £ 0.065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    46.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M3 x 0.5 4.3 mm Nylon 6/6 Natural

10397015

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    4.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M4 x 0.7 3.3 mm Nylon 6/6 Natural

10397992

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M3 x 0.5 18.3 mm Nylon 6/6 Natural

10397060

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
138000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    18.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M8 x 1.25 45.4 mm Nylon 6/6 Natural

10399828

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    45.4 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.25 mm
Screw Slotted Drive M3 x 0.5 23.3 mm Nylon 6/6 Natural

10397077

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    23.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Crossed Drive M2 3.0 mm PC Clear

10218501

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.1 mm PC Clear

10218594

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm PC Clear

10218679

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head