Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.3734 - £ 1.4316 | Request the lead time here |
M6
|
Clear
|
PC
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 1.6158 - £ 1.6867 | 780 In stock |
M8
|
Clear
|
PC
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| £ 0.2636 - £ 0.2749 | Request the lead time here |
M5
|
Clear
|
PC
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0392 - £ 0.0401 | Request the lead time here |
M3
|
Natural
|
Mild Steel
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 1.3082 - £ 1.3621 | Request the lead time here |
M8
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.17 | Request the lead time here |
M2.6
|
Clear
|
PC
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.3812 - £ 0.3968 | Request the lead time here |
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.4068 - £ 0.4238 | Request the lead time here |
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.7143 - £ 0.7441 | Request the lead time here |
M5
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.1927 - £ 0.2012 | 54 In stock |
M5
|
Clear
|
PC
|
0.398 in
10.1 mm
|
Crossed Drive
|
||
| £ 1.2941 - £ 1.3479 | Request the lead time here |
M5
|
Clear
|
PC
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.248 - £ 0.2579 | Request the lead time here |
M2
|
Clear
|
PC
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1686 - £ 0.1757 | Request the lead time here |
M2.6
|
Clear
|
PC
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1686 - £ 0.1757 | 5772 In stock |
M3
|
Clear
|
PC
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.3784 - £ 0.394 | 1104 In stock |
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.4493 - £ 0.4691 | Request the lead time here |
M3
|
Clear
|
PC
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1856 - £ 0.1941 | Request the lead time here |
M4
|
Clear
|
PC
|
0.559 in
14.2 mm
|
Crossed Drive
|
||
| £ 0.5924 - £ 0.6179 | Request the lead time here |
M6
|
Clear
|
PC
|
0.264 in
6.7 mm
|
Crossed Drive
|
||
| £ 0.4493 - £ 0.4691 | 277 In stock |
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.6931 - £ 0.7228 | Request the lead time here |
M5
|
Clear
|
PC
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue