Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.3727 - £ 0.3869 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.3883 - £ 0.4039 574 In stock
M4
Clear
PC
12.3 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M3
Clear
PC
4.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2.6
Clear
PC
Crossed Drive
£ 0.0969 - £ 0.1009 Request the lead time here
M5
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 1.4741 - £ 1.5308 700 In stock
M6
Clear
PC
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
8.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2
Clear
PC
4.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
6.4 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
16.0 mm
Crossed Drive
£ 0.18 - £ 0.1885 Request the lead time here
M4
Clear
PC
8.0 mm
Crossed Drive
£ 0.0508 - £ 0.052 Request the lead time here
M3
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.4805 - £ 0.5003 Request the lead time here
M5
Clear
PC
18.0 mm
Crossed Drive
£ 0.0622 - £ 0.0635 Request the lead time here
M4
Natural
Mild Steel
8.0 mm
Crossed Drive
£ 0.0774 - £ 0.0791 Request the lead time here
M4
Natural
Mild Steel
20.0 mm
Crossed Drive
£ 0.1615 - £ 0.1686 Request the lead time here
M2
Clear
PC
8.0 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
18.0 mm
Crossed Drive
£ 0.1828 - £ 0.1913 3560 In stock
M4
Clear
PC
10.2 mm
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2.6
Clear
PC
Crossed Drive
£ 0.5343 - £ 0.5556 Request the lead time here
M4
Clear
PC
25.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M3 PC Clear

10219225

Price Range
£ 0.3869 - £ 0.3727

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 12.3 mm PC Clear

10219300

Price Range
£ 0.4039 - £ 0.3883

Stock Levels
574 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.3 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M3 4.0 mm PC Clear

10218518

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10218976

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 10.0 mm Mild Steel Natural

10237793

Price Range
£ 0.1009 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M6 PC Clear

10219454

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
700 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M3 8.0 mm PC Clear

10218556

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M2 4.0 mm PC Clear

10218440

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.4 mm PC Clear

10218532

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    6.4 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm PC Clear

10218624

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm PC Clear

10218709

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm Mild Steel Natural

10237700

Price Range
£ 0.052 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M5 18.0 mm PC Clear

10218877

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm Mild Steel Natural

10237731

Price Range
£ 0.0635 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 20.0 mm Mild Steel Natural

10237779

Price Range
£ 0.0791 - £ 0.0774

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M2 8.0 mm PC Clear

10218471

Price Range
£ 0.1686 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M3 18.0 mm PC Clear

10218631

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 10.2 mm PC Clear

10218716

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
3560 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    10.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10218792

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 25.0 mm PC Clear

10218785

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head