Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.3628 - £ 0.3784 Request the lead time here
M5
Clear
PC
16.1 mm
Crossed Drive
£ 1.0347 - £ 1.0772 Request the lead time here
M8
Clear
PC
20.0 mm
Crossed Drive
£ 0.0744 - £ 0.0758 Request the lead time here
M4
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.3033 - £ 0.316 Request the lead time here
M4
Clear
PC
16.2 mm
Crossed Drive
£ 0.1715 - £ 0.1785 Request the lead time here
M3
Clear
PC
12.1 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M3
Clear
PC
5.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2
Clear
PC
3.0 mm
Crossed Drive
£ 0.035 - £ 0.0432 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
13.3 mm
Slotted Drive
£ 0.1667 - £ 0.2058 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
20.4 mm
Slotted Drive
£ 0.0563 - £ 0.0695 26500 In stock
M6 x 1.0
Natural
Nylon 6/6
12.7 mm
Slotted Drive
£ 0.056 - £ 0.0691 Request the lead time here
M6 x 1.0
Natural
Nylon 6/6
8.7 mm
Slotted Drive
£ 0.1226 - £ 0.1514 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
15.4 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
14.3 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
3.3 mm
Slotted Drive
£ 0.0452 - £ 0.0558 7000 In stock
M3.5 x 0.6
Natural
Nylon 6/6
32.7 mm
Slotted Drive
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
13.3 mm
Slotted Drive
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
9.3 mm
Slotted Drive
£ 0.0304 - £ 0.0375 138000 In stock
M3 x 0.5
Natural
Nylon 6/6
18.3 mm
Slotted Drive
£ 0.0329 - £ 0.0406 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
22.3 mm
Slotted Drive
£ 0.0319 - £ 0.0395 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
5.3 mm
Slotted Drive
  • of 8
Screw Crossed Drive M5 16.1 mm PC Clear

10218860

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M8 20.0 mm PC Clear

10219034

Price Range
£ 1.0772 - £ 1.0347

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M4 16.0 mm Mild Steel Natural

10237762

Price Range
£ 0.0758 - £ 0.0744

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 16.2 mm PC Clear

10218754

Price Range
£ 0.316 - £ 0.3033

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    16.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M3 12.1 mm PC Clear

10218594

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm PC Clear

10218679

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M2 3.0 mm PC Clear

10218501

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Slotted Drive M5 x 0.8 13.3 mm Nylon 6/6 Natural

10398562

Price Range
£ 0.0432 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Screw Slotted Drive M8 x 1.25 20.4 mm Nylon 6/6 Natural

10399811

Price Range
£ 0.2058 - £ 0.1667

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    20.4 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.25 mm
Screw Slotted Drive M6 x 1.0 12.7 mm Nylon 6/6 Natural

10399170

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
26500 In stock
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    12.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M6 x 1.0 8.7 mm Nylon 6/6 Natural

10399163

Price Range
£ 0.0691 - £ 0.056

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Screw Slotted Drive M8 x 1.25 15.4 mm Nylon 6/6 Natural

10399804

Price Range
£ 0.1514 - £ 0.1226

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    15.4 mm
  • Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.25 mm
Screw Slotted Drive M3 x 0.5 14.3 mm Nylon 6/6 Natural

10397053

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    14.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M3 x 0.5 3.3 mm Nylon 6/6 Natural

10397008

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M3.5 x 0.6 32.7 mm Nylon 6/6 Natural

10397596

Price Range
£ 0.0558 - £ 0.0452

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    32.7 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
Screw Slotted Drive M4 x 0.7 13.3 mm Nylon 6/6 Natural

10398036

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M4 x 0.7 9.3 mm Nylon 6/6 Natural

10398029

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M3 x 0.5 18.3 mm Nylon 6/6 Natural

10397060

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
138000 In stock
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    18.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Slotted Drive M4 x 0.7 22.3 mm Nylon 6/6 Natural

10398043

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    22.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Screw Slotted Drive M4 x 0.7 5.3 mm Nylon 6/6 Natural

10398005

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm