Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| £ 30.177 - £ 31.963 | Request the lead time here |
TX20
|
M6
|
0.984 in
25.0 mm
|
Star Drive
|
||
| £ 15.6626 - £ 17.6328 | Request the lead time here |
TX15
|
M5
|
0.984 in
25.0 mm
|
Star Drive
|
||
| £ 11.6796 - £ 12.3599 | Request the lead time here |
TX10
|
M4
|
0.984 in
25.0 mm
|
Star Drive
|
||
| £ 18.7384 - £ 21.0771 | Request the lead time here |
TX20
|
M6
|
0.472 in
12.0 mm
|
Star Drive
|
||
| £ 10.9992 - £ 12.3599 | Request the lead time here |
TX15
|
M5
|
0.472 in
12.0 mm
|
Star Drive
|
||
| £ 2.524 - £ 2.8462 | Request the lead time here |
TX10
|
M3
|
0.315 in
8.0 mm
|
Star Drive
|
||
| £ 2.3495 - £ 2.6314 | 75 In stock |
TX25
|
M5
|
0.394 in
10.0 mm
|
Star Drive
|
||
| £ 2.8059 - £ 3.155 | 125 In stock |
TX30
|
M6
|
0.63 in
16.0 mm
|
Star Drive
|
||
| £ 3.5444 - £ 3.9874 | Request the lead time here |
TX30
|
M6
|
0.984 in
25.0 mm
|
Star Drive
|
||
| £ 2.3495 - £ 2.6314 | Request the lead time here |
|
M3
|
0.472 in
12.0 mm
|
Star Drive
|
||
| £ 2.8059 - £ 3.155 | 66 In stock |
|
M5
|
0.472 in
12.0 mm
|
Star Drive
|
||
| £ 3.6786 - £ 4.1351 | Request the lead time here |
TX10
|
M4
|
0.394 in
10.0 mm
|
Star Drive
|
||
| £ 5.867 - £ 13.8705 | Request the lead time here |
TX15
|
M5
|
0.472 in
12.0 mm
|
Star Drive
|
||
| £ 14.3253 - £ 16.1109 | Request the lead time here |
TX20
|
M6
|
0.787 in
20.0 mm
|
Star Drive
|
||
| £ 2.5777 - £ 2.8999 | Request the lead time here |
TX8
|
M3
|
0.236 in
6.0 mm
|
Star Drive
|
||
| £ 3.3027 - £ 3.7189 | Request the lead time here |
TX10
|
M4
|
0.315 in
8.0 mm
|
Star Drive
|
||
| £ 2.3495 - £ 2.6314 | Request the lead time here |
TX10
|
M3
|
0.787 in
20.0 mm
|
Star Drive
|
||
| £ 2.1884 - £ 2.4703 | 200 In stock |
TX10
|
M3
|
0.63 in
16.0 mm
|
Star Drive
|
||
| £ 3.5712 - £ 4.0143 | 100 In stock |
TX20
|
M4
|
0.984 in
25.0 mm
|
Star Drive
|
||
| £ 2.4972 - £ 2.8059 | 100 In stock |
TX30
|
M6
|
0.394 in
10.0 mm
|
Star Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue