Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 3.692 - £ 4.1485 Request the lead time here
M6
20.0 mm
Star Drive
£ 3.1013 - £ 3.4907 Request the lead time here
M4
20.0 mm
Star Drive
10345603 £ 2.4972 - £ 2.8059 Request the lead time here
M4
10.0 mm
Star Drive
£ 4.4573 - £ 5.0078 75 In stock
M6
30.0 mm
Star Drive
£ 3.3027 - £ 3.7189 Request the lead time here
TX10
M4
8.0 mm
Star Drive
£ 24.2201 - £ 27.2409 Request the lead time here
TX30
M6
40.0 mm
Star Drive
£ 14.3253 - £ 16.1109 Request the lead time here
TX20
M6
20.0 mm
Star Drive
£ 5.867 - £ 13.8705 Request the lead time here
TX15
M5
12.0 mm
Star Drive
£ 2.1884 - £ 2.4703 Request the lead time here
M3
8.0 mm
Star Drive
£ 4.0008 - £ 4.4976 Request the lead time here
M6
25.0 mm
Star Drive
£ 2.8059 - £ 3.155 174 In stock
M4
16.0 mm
Star Drive
£ 2.1884 - £ 2.4703 200 In stock
TX10
M3
16.0 mm
Star Drive
£ 13.7348 - £ 15.4499 Request the lead time here
TX15
M5
20.0 mm
Star Drive
£ 5.1736 - £ 5.8114 Request the lead time here
TX10
M4
6.0 mm
Star Drive
£ 2.8059 - £ 3.155 125 In stock
TX30
M6
16.0 mm
Star Drive
£ 2.0407 - £ 2.2958 Request the lead time here
TX10
M3
12.0 mm
Star Drive
£ 2.6448 - £ 2.9805 75 In stock
M5
8.0 mm
Star Drive
£ 6.3235 - £ 7.1156 20 In stock
TX25
M5
30.0 mm
Star Drive
£ 2.0407 - £ 2.2958 Request the lead time here
M3
6.0 mm
Star Drive
£ 2.6448 - £ 2.9805 Request the lead time here
M4
12.0 mm
Star Drive
  • of 7
Screw Star Drive M6 20.0 mm Reny Black

10345757

Price Range
£ 4.1485 - £ 3.692

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 20.0 mm Reny Black

10345634

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 10.0 mm Reny Black

10345603

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 30.0 mm Reny Black

10345771

Price Range
£ 5.0078 - £ 4.4573

Stock Levels
75 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 8.0 mm PPS Light Brown

10344507

Price Range
£ 3.7189 - £ 3.3027

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 40.0 mm PPS Light Brown

10344422

Price Range
£ 27.2409 - £ 24.2201

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 20.0 mm PPS Light Brown

10344668

Price Range
£ 16.1109 - £ 14.3253

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 12.0 mm PPS Light Brown

10344583

Price Range
£ 13.8705 - £ 5.867

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 8.0 mm Reny Black

10345535

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 25.0 mm Reny Black

10345764

Price Range
£ 4.4976 - £ 4.0008

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 16.0 mm Reny Black

10345627

Price Range
£ 3.155 - £ 2.8059

Stock Levels
174 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 16.0 mm Reny Black

10345290

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
200 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 20.0 mm PEEK Light Brown

10345146

Price Range
£ 15.4499 - £ 13.7348

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 6.0 mm PEEK Light Brown

10345030

Price Range
£ 5.8114 - £ 5.1736

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 16.0 mm Reny Black

10345474

Price Range
£ 3.155 - £ 2.8059

Stock Levels
125 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 12.0 mm Reny Black

10345283

Price Range
£ 2.2958 - £ 2.0407

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 8.0 mm Reny Black

10345658

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
75 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 30.0 mm Reny Black

10345443

Price Range
£ 7.1156 - £ 6.3235

Stock Levels
20 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 6.0 mm Reny Black

10345528

Price Range
£ 2.2958 - £ 2.0407

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 12.0 mm Reny Black

10345610

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny