Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 2.8059 - £ 3.155 75 In stock
M6
10.0 mm
Star Drive
£ 7.9749 - £ 8.9684 Request the lead time here
M6
40.0 mm
Star Drive
£ 2.6448 - £ 2.9805 Request the lead time here
M5
10.0 mm
Star Drive
10345603 £ 2.4972 - £ 2.8059 Request the lead time here
M4
10.0 mm
Star Drive
£ 3.1013 - £ 3.4907 50 In stock
M6
16.0 mm
Star Drive
£ 3.5577 - £ 3.9971 Request the lead time here
TX8
M3
6.0 mm
Star Drive
£ 5.6555 - £ 6.3642 38 In stock
TX10
M4
10.0 mm
Star Drive
£ 18.7384 - £ 21.0771 Request the lead time here
TX20
M6
10.0 mm
Star Drive
£ 35.3223 - £ 37.4059 Request the lead time here
TX20
M6
40.0 mm
Star Drive
£ 3.5577 - £ 3.9971 50 In stock
TX8
M3
8.0 mm
Star Drive
£ 5.33 - £ 5.9879 Request the lead time here
TX15
M5
10.0 mm
Star Drive
£ 2.9402 - £ 3.3027 Request the lead time here
TX10
M4
6.0 mm
Star Drive
£ 11.573 - £ 13.023 60 In stock
TX20
M6
16.0 mm
Star Drive
£ 6.7263 - £ 15.8844 Request the lead time here
TX25
M5
16.0 mm
Star Drive
£ 2.8059 - £ 3.155 150 In stock
TX20
M4
20.0 mm
Star Drive
£ 3.3698 - £ 3.786 Request the lead time here
TX20
M4
10.0 mm
Star Drive
£ 2.0407 - £ 2.2958 Request the lead time here
TX10
M3
12.0 mm
Star Drive
£ 16.1512 - £ 18.1785 Request the lead time here
TX30
M6
25.0 mm
Star Drive
£ 13.1304 - £ 14.7683 Request the lead time here
TX30
M6
20.0 mm
Star Drive
£ 4.2291 - £ 4.7527 125 In stock
TX8
M3
16.0 mm
Star Drive
  • of 7
Screw Star Drive M6 10.0 mm Reny Black

10345726

Price Range
£ 3.155 - £ 2.8059

Stock Levels
75 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 40.0 mm Reny Black

10345788

Price Range
£ 8.9684 - £ 7.9749

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 10.0 mm Reny Black

10345665

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 10.0 mm Reny Black

10345603

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 16.0 mm Reny Black

10345740

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
50 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 6.0 mm PEEK Light Brown

10344972

Price Range
£ 3.9971 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 10.0 mm PEEK Light Brown

10345054

Price Range
£ 6.3642 - £ 5.6555

Stock Levels
38 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 10.0 mm PEEK Light Brown

10345177

Price Range
£ 21.0771 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 40.0 mm PEEK Light Brown

10345238

Price Range
£ 37.4059 - £ 35.3223

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PEEK Light Brown

10344989

Price Range
£ 3.9971 - £ 3.5577

Stock Levels
50 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 10.0 mm PPS Light Brown

10344576

Price Range
£ 5.9879 - £ 5.33

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 6.0 mm PPS Light Brown

10344491

Price Range
£ 3.3027 - £ 2.9402

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 16.0 mm PPS Light Brown

10344651

Price Range
£ 13.023 - £ 11.573

Stock Levels
60 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 16.0 mm PPS Light Brown

10344323

Price Range
£ 15.8844 - £ 6.7263

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 20.0 mm Reny Black

10345368

Price Range
£ 3.155 - £ 2.8059

Stock Levels
150 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 10.0 mm PPS Light Brown

10344248

Price Range
£ 3.786 - £ 3.3698

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 12.0 mm Reny Black

10345283

Price Range
£ 2.2958 - £ 2.0407

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 25.0 mm PPS Light Brown

10344408

Price Range
£ 18.1785 - £ 16.1512

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 20.0 mm PPS Light Brown

10344392

Price Range
£ 14.7683 - £ 13.1304

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 16.0 mm PPS Light Brown

10344477

Price Range
£ 4.7527 - £ 4.2291

Stock Levels
125 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PPS