Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 30.177 - £ 31.963 Request the lead time here
TX20
M6
25.0 mm
Star Drive
£ 15.6626 - £ 17.6328 Request the lead time here
TX15
M5
25.0 mm
Star Drive
£ 11.6796 - £ 12.3599 Request the lead time here
TX10
M4
25.0 mm
Star Drive
£ 18.7384 - £ 21.0771 Request the lead time here
TX20
M6
12.0 mm
Star Drive
£ 10.9992 - £ 12.3599 Request the lead time here
TX15
M5
12.0 mm
Star Drive
£ 2.524 - £ 2.8462 Request the lead time here
TX10
M3
8.0 mm
Star Drive
£ 2.3495 - £ 2.6314 75 In stock
TX25
M5
10.0 mm
Star Drive
£ 2.8059 - £ 3.155 125 In stock
TX30
M6
16.0 mm
Star Drive
£ 3.5444 - £ 3.9874 Request the lead time here
TX30
M6
25.0 mm
Star Drive
£ 2.3495 - £ 2.6314 Request the lead time here
M3
12.0 mm
Star Drive
£ 2.8059 - £ 3.155 66 In stock
M5
12.0 mm
Star Drive
£ 3.6786 - £ 4.1351 Request the lead time here
TX10
M4
10.0 mm
Star Drive
£ 5.867 - £ 13.8705 Request the lead time here
TX15
M5
12.0 mm
Star Drive
£ 14.3253 - £ 16.1109 Request the lead time here
TX20
M6
20.0 mm
Star Drive
£ 2.5777 - £ 2.8999 Request the lead time here
TX8
M3
6.0 mm
Star Drive
£ 3.3027 - £ 3.7189 Request the lead time here
TX10
M4
8.0 mm
Star Drive
£ 2.3495 - £ 2.6314 Request the lead time here
TX10
M3
20.0 mm
Star Drive
£ 2.1884 - £ 2.4703 200 In stock
TX10
M3
16.0 mm
Star Drive
£ 3.5712 - £ 4.0143 100 In stock
TX20
M4
25.0 mm
Star Drive
£ 2.4972 - £ 2.8059 100 In stock
TX30
M6
10.0 mm
Star Drive
  • of 7
Screw Star Drive M6 25.0 mm PEEK Light Brown

10345214

Price Range
£ 31.963 - £ 30.177

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 25.0 mm PEEK Light Brown

10345153

Price Range
£ 17.6328 - £ 15.6626

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 25.0 mm PEEK Light Brown

10345092

Price Range
£ 12.3599 - £ 11.6796

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 12.0 mm PEEK Light Brown

10345184

Price Range
£ 21.0771 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 12.0 mm PEEK Light Brown

10345122

Price Range
£ 12.3599 - £ 10.9992

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PPS Light Brown

10344170

Price Range
£ 2.8462 - £ 2.524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 10.0 mm Reny Black

10345399

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
75 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 16.0 mm Reny Black

10345474

Price Range
£ 3.155 - £ 2.8059

Stock Levels
125 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 25.0 mm Reny Black

10345498

Price Range
£ 3.9874 - £ 3.5444

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 12.0 mm Reny Black

10345559

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 12.0 mm Reny Black

10345672

Price Range
£ 3.155 - £ 2.8059

Stock Levels
66 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 10.0 mm PPS Light Brown

10344514

Price Range
£ 4.1351 - £ 3.6786

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 12.0 mm PPS Light Brown

10344583

Price Range
£ 13.8705 - £ 5.867

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 20.0 mm PPS Light Brown

10344668

Price Range
£ 16.1109 - £ 14.3253

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 6.0 mm PPS Light Brown

10344439

Price Range
£ 2.8999 - £ 2.5777

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 8.0 mm PPS Light Brown

10344507

Price Range
£ 3.7189 - £ 3.3027

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 20.0 mm Reny Black

10345306

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 16.0 mm Reny Black

10345290

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
200 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 25.0 mm Reny Black

10345375

Price Range
£ 4.0143 - £ 3.5712

Stock Levels
100 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 10.0 mm Reny Black

10345450

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
100 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny