Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 3.1013 - £ 3.4907 Request the lead time here
M4
20.0 mm
Star Drive
£ 3.692 - £ 4.1485 Request the lead time here
M6
20.0 mm
Star Drive
£ 7.9749 - £ 8.9684 Request the lead time here
M6
40.0 mm
Star Drive
£ 3.1013 - £ 3.4907 100 In stock
M5
20.0 mm
Star Drive
£ 11.6796 - £ 12.3599 Request the lead time here
TX10
M4
25.0 mm
Star Drive
£ 2.6448 - £ 2.9805 Request the lead time here
M5
10.0 mm
Star Drive
10345603 £ 2.4972 - £ 2.8059 Request the lead time here
M4
10.0 mm
Star Drive
£ 3.1013 - £ 3.4907 50 In stock
M6
16.0 mm
Star Drive
£ 2.8059 - £ 3.155 75 In stock
M6
10.0 mm
Star Drive
£ 3.5577 - £ 3.9971 Request the lead time here
TX8
M3
6.0 mm
Star Drive
£ 5.3295 - £ 5.9957 Request the lead time here
TX10
M4
8.0 mm
Star Drive
£ 21.6299 - £ 24.3372 Request the lead time here
TX15
M5
30.0 mm
Star Drive
£ 3.5577 - £ 3.9971 50 In stock
TX8
M3
8.0 mm
Star Drive
£ 18.7384 - £ 21.0771 Request the lead time here
TX20
M6
16.0 mm
Star Drive
10345078 £ 7.5832 - £ 17.9127 Request the lead time here
TX10
M4
16.0 mm
Star Drive
£ 7.9092 - £ 18.6834 75 In stock
TX8
M3
20.0 mm
Star Drive
£ 13.7348 - £ 15.4499 Request the lead time here
TX15
M5
20.0 mm
Star Drive
£ 7.9092 - £ 18.6834 100 In stock
TX10
M4
20.0 mm
Star Drive
£ 21.6299 - £ 24.3372 Request the lead time here
TX20
M6
20.0 mm
Star Drive
£ 5.1736 - £ 5.8114 Request the lead time here
TX10
M4
6.0 mm
Star Drive
  • of 7
Screw Star Drive M4 20.0 mm Reny Black

10345634

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 20.0 mm Reny Black

10345757

Price Range
£ 4.1485 - £ 3.692

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 40.0 mm Reny Black

10345788

Price Range
£ 8.9684 - £ 7.9749

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 20.0 mm Reny Black

10345696

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 25.0 mm PEEK Light Brown

10345092

Price Range
£ 12.3599 - £ 11.6796

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 10.0 mm Reny Black

10345665

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 10.0 mm Reny Black

10345603

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 16.0 mm Reny Black

10345740

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
50 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 10.0 mm Reny Black

10345726

Price Range
£ 3.155 - £ 2.8059

Stock Levels
75 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 6.0 mm PEEK Light Brown

10344972

Price Range
£ 3.9971 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 8.0 mm PEEK Light Brown

10345047

Price Range
£ 5.9957 - £ 5.3295

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 30.0 mm PEEK Light Brown

10345160

Price Range
£ 24.3372 - £ 21.6299

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PEEK Light Brown

10344989

Price Range
£ 3.9971 - £ 3.5577

Stock Levels
50 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 16.0 mm PEEK Light Brown

10345191

Price Range
£ 21.0771 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 16.0 mm PEEK Light Brown

10345078

Price Range
£ 17.9127 - £ 7.5832

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 20.0 mm PEEK Light Brown

10345023

Price Range
£ 18.6834 - £ 7.9092

Stock Levels
75 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 20.0 mm PEEK Light Brown

10345146

Price Range
£ 15.4499 - £ 13.7348

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 20.0 mm PEEK Light Brown

10345085

Price Range
£ 18.6834 - £ 7.9092

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 20.0 mm PEEK Light Brown

10345207

Price Range
£ 24.3372 - £ 21.6299

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 6.0 mm PEEK Light Brown

10345030

Price Range
£ 5.8114 - £ 5.1736

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK