Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 3.1013 - £ 3.4907 25 In stock
TX20
M6
16.0 mm
Star Drive
£ 30.177 - £ 31.963 Request the lead time here
TX20
M6
25.0 mm
Star Drive
£ 11.6796 - £ 12.3599 Request the lead time here
TX10
M4
16.0 mm
Star Drive
£ 10.9992 - £ 12.3599 Request the lead time here
TX15
M5
10.0 mm
Star Drive
£ 2.8059 - £ 3.155 100 In stock
TX30
M6
12.0 mm
Star Drive
£ 2.1884 - £ 2.4703 Request the lead time here
TX8
M3
8.0 mm
Star Drive
£ 2.8059 - £ 3.155 50 In stock
TX10
M4
16.0 mm
Star Drive
£ 2.3495 - £ 2.6314 Request the lead time here
TX8
M3
10.0 mm
Star Drive
£ 4.4573 - £ 5.0078 75 In stock
TX20
M6
30.0 mm
Star Drive
£ 4.0277 - £ 4.5245 Request the lead time here
TX10
M4
25.0 mm
Star Drive
£ 4.0008 - £ 4.4976 Request the lead time here
TX20
M6
25.0 mm
Star Drive
£ 4.0396 - £ 4.5499 Request the lead time here
TX8
M3
8.0 mm
Star Drive
£ 18.7384 - £ 21.0771 Request the lead time here
TX20
M6
10.0 mm
Star Drive
1440384 £ 11.793 - £ 13.2671 Request the lead time here
TX15
M5
12.0 mm
Star Drive
£ 13.7348 - £ 15.4499 Request the lead time here
TX15
M5
16.0 mm
Star Drive
£ 2.524 - £ 2.8462 Request the lead time here
TX10
M3
8.0 mm
Star Drive
£ 2.9402 - £ 3.3027 Request the lead time here
TX8
M3
6.0 mm
Star Drive
1440270 £ 4.7795 - £ 11.2776 Request the lead time here
TX10
M4
10.0 mm
Star Drive
£ 3.8666 - £ 4.3633 Request the lead time here
TX10
M3
16.0 mm
Star Drive
£ 3.8666 - £ 4.3633 75 In stock
TX20
M4
12.0 mm
Star Drive
  • of 7
Screw Star Drive M6 16.0 mm Reny Black

1440775

Price Range
£ 3.4907 - £ 3.1013

Stock Levels
25 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 25.0 mm PEEK Light Brown

1440393

Price Range
£ 31.963 - £ 30.177

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M4 16.0 mm PEEK Light Brown

1440380

Price Range
£ 12.3599 - £ 11.6796

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 10.0 mm PEEK Light Brown

1440383

Price Range
£ 12.3599 - £ 10.9992

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 12.0 mm Reny Black

1440747

Price Range
£ 3.155 - £ 2.8059

Stock Levels
100 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 8.0 mm Reny Black

1440754

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 16.0 mm Reny Black

1440763

Price Range
£ 3.155 - £ 2.8059

Stock Levels
50 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 10.0 mm Reny Black

1440755

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 30.0 mm Reny Black

1440778

Price Range
£ 5.0078 - £ 4.4573

Stock Levels
75 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 25.0 mm Reny Black

1440765

Price Range
£ 4.5245 - £ 4.0277

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 25.0 mm Reny Black

1440777

Price Range
£ 4.4976 - £ 4.0008

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 8.0 mm PEEK Light Brown

1440371

Price Range
£ 4.5499 - £ 4.0396

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M6 10.0 mm PEEK Light Brown

1440388

Price Range
£ 21.0771 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 12.0 mm PEEK Light Brown

1440384

Price Range
£ 13.2671 - £ 11.793

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M5 16.0 mm PEEK Light Brown

1440385

Price Range
£ 15.4499 - £ 13.7348

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw Star Drive M3 8.0 mm PPS Light Brown

1440234

Price Range
£ 2.8462 - £ 2.524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 6.0 mm PPS Light Brown

1440262

Price Range
£ 3.3027 - £ 2.9402

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 10.0 mm PPS Light Brown

1440270

Price Range
£ 11.2776 - £ 4.7795

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 16.0 mm PPS Light Brown

1440237

Price Range
£ 4.3633 - £ 3.8666

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 12.0 mm PPS Light Brown

1440242

Price Range
£ 4.3633 - £ 3.8666

Stock Levels
75 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Colour
    Light Brown
  • Material
    PPS
  • Drive Type
    Star Drive