Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 2.4972 - £ 2.8059 100 In stock
TX30
M6
10.0 mm
Star Drive
£ 2.1884 - £ 2.4703 Request the lead time here
M3
8.0 mm
Star Drive
£ 2.8059 - £ 3.155 174 In stock
M4
16.0 mm
Star Drive
£ 4.4573 - £ 5.0078 75 In stock
M6
30.0 mm
Star Drive
£ 4.0008 - £ 4.4976 Request the lead time here
M6
25.0 mm
Star Drive
£ 5.5045 - £ 13.0146 Request the lead time here
TX20
M4
25.0 mm
Star Drive
£ 13.1304 - £ 14.7683 Request the lead time here
TX30
M6
20.0 mm
Star Drive
£ 2.7523 - £ 3.1013 Request the lead time here
TX8
M3
8.0 mm
Star Drive
£ 4.2291 - £ 4.7527 Request the lead time here
TX10
M4
12.0 mm
Star Drive
£ 2.1884 - £ 2.4703 Request the lead time here
TX20
M4
8.0 mm
Star Drive
£ 3.9874 - £ 4.4976 100 In stock
TX30
M6
30.0 mm
Star Drive
£ 28.0733 - £ 29.7247 Request the lead time here
TX20
M6
40.0 mm
Star Drive
£ 7.9212 - £ 8.9147 Request the lead time here
TX25
M5
20.0 mm
Star Drive
£ 2.8059 - £ 3.155 119 In stock
M5
16.0 mm
Star Drive
£ 2.4972 - £ 2.8059 Request the lead time here
TX20
M4
16.0 mm
Star Drive
£ 20.1924 - £ 22.7164 Request the lead time here
TX30
M6
30.0 mm
Star Drive
£ 7.3439 - £ 17.3444 140 In stock
TX15
M5
16.0 mm
Star Drive
£ 2.0407 - £ 2.2958 Request the lead time here
TX10
M3
12.0 mm
Star Drive
£ 2.6985 - £ 3.0342 Request the lead time here
TX10
M3
10.0 mm
Star Drive
£ 4.3768 - £ 4.9272 100 In stock
TX20
M4
16.0 mm
Star Drive
  • of 7
Screw Star Drive M6 10.0 mm Reny Black

10345450

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
100 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 8.0 mm Reny Black

10345535

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 16.0 mm Reny Black

10345627

Price Range
£ 3.155 - £ 2.8059

Stock Levels
174 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 30.0 mm Reny Black

10345771

Price Range
£ 5.0078 - £ 4.4573

Stock Levels
75 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 25.0 mm Reny Black

10345764

Price Range
£ 4.4976 - £ 4.0008

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 25.0 mm PPS Light Brown

10344286

Price Range
£ 13.0146 - £ 5.5045

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 20.0 mm PPS Light Brown

10344392

Price Range
£ 14.7683 - £ 13.1304

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 8.0 mm PPS Light Brown

10344446

Price Range
£ 3.1013 - £ 2.7523

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 12.0 mm PPS Light Brown

10344521

Price Range
£ 4.7527 - £ 4.2291

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 8.0 mm Reny Black

10345320

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 30.0 mm Reny Black

10345504

Price Range
£ 4.4976 - £ 3.9874

Stock Levels
100 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 40.0 mm PPS Light Brown

10344699

Price Range
£ 29.7247 - £ 28.0733

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 20.0 mm PPS Light Brown

10344330

Price Range
£ 8.9147 - £ 7.9212

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 16.0 mm Reny Black

10345689

Price Range
£ 3.155 - £ 2.8059

Stock Levels
119 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 16.0 mm Reny Black

10345351

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 30.0 mm PPS Light Brown

10344415

Price Range
£ 22.7164 - £ 20.1924

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 16.0 mm PPS Light Brown

10344590

Price Range
£ 17.3444 - £ 7.3439

Stock Levels
140 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 12.0 mm Reny Black

10345283

Price Range
£ 2.2958 - £ 2.0407

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 10.0 mm PPS Light Brown

10344187

Price Range
£ 3.0342 - £ 2.6985

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 16.0 mm PPS Light Brown

10344262

Price Range
£ 4.9272 - £ 4.3768

Stock Levels
100 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS