Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 2.6448 - £ 2.9805 75 In stock
TX15
M5
8.0 mm
Star Drive
£ 2.4972 - £ 2.8059 Request the lead time here
TX10
M4
8.0 mm
Star Drive
£ 2.3495 - £ 2.6314 Request the lead time here
TX10
M3
20.0 mm
Star Drive
£ 22.0183 - £ 24.7706 Request the lead time here
TX20
M6
30.0 mm
Star Drive
£ 2.0407 - £ 2.2958 200 In stock
TX10
M3
10.0 mm
Star Drive
£ 2.1884 - £ 2.4703 Request the lead time here
TX20
M4
8.0 mm
Star Drive
£ 2.3495 - £ 2.6314 75 In stock
TX25
M5
10.0 mm
Star Drive
£ 2.4972 - £ 2.8059 Request the lead time here
TX25
M5
12.0 mm
Star Drive
£ 5.867 - £ 13.8705 Request the lead time here
TX15
M5
10.0 mm
Star Drive
£ 2.8059 - £ 3.155 25 In stock
TX15
M5
16.0 mm
Star Drive
£ 7.0888 - £ 7.9749 Request the lead time here
TX15
M5
30.0 mm
Star Drive
£ 2.6448 - £ 2.9805 Request the lead time here
TX10
M4
12.0 mm
Star Drive
£ 3.5712 - £ 4.0143 100 In stock
TX20
M4
25.0 mm
Star Drive
£ 2.8059 - £ 3.155 25 In stock
TX15
M5
12.0 mm
Star Drive
£ 2.3495 - £ 2.6314 200 In stock
TX10
M4
6.0 mm
Star Drive
£ 2.4972 - £ 2.8059 100 In stock
TX30
M6
10.0 mm
Star Drive
£ 4.0008 - £ 4.4976 Request the lead time here
TX15
M5
25.0 mm
Star Drive
£ 2.524 - £ 2.8462 Request the lead time here
TX10
M3
8.0 mm
Star Drive
£ 4.3768 - £ 4.9272 Request the lead time here
TX10
M3
20.0 mm
Star Drive
£ 3.8666 - £ 4.3633 75 In stock
TX20
M4
12.0 mm
Star Drive
  • of 7
Screw Star Drive M5 8.0 mm Reny Black

1440766

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
75 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 8.0 mm Reny Black

1440760

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 20.0 mm Reny Black

1440731

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 30.0 mm PPS Light Brown

1440285

Price Range
£ 24.7706 - £ 22.0183

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 10.0 mm Reny Black

1440728

Price Range
£ 2.2958 - £ 2.0407

Stock Levels
200 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 8.0 mm Reny Black

1440733

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Colour
    Black
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M5 10.0 mm Reny Black

1440740

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
75 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 12.0 mm Reny Black

1440741

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 10.0 mm PPS Light Brown

1440275

Price Range
£ 13.8705 - £ 5.867

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 16.0 mm Reny Black

1440769

Price Range
£ 3.155 - £ 2.8059

Stock Levels
25 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 30.0 mm Reny Black

1440772

Price Range
£ 7.9749 - £ 7.0888

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 12.0 mm Reny Black

1440762

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 25.0 mm Reny Black

1440738

Price Range
£ 4.0143 - £ 3.5712

Stock Levels
100 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.1 mm
  • Colour
    Black
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M5 12.0 mm Reny Black

1440768

Price Range
£ 3.155 - £ 2.8059

Stock Levels
25 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 6.0 mm Reny Black

1440759

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
200 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 10.0 mm Reny Black

1440746

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
100 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 25.0 mm Reny Black

1440771

Price Range
£ 4.4976 - £ 4.0008

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 8.0 mm PPS Light Brown

1440234

Price Range
£ 2.8462 - £ 2.524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 20.0 mm PPS Light Brown

1440238

Price Range
£ 4.9272 - £ 4.3768

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 12.0 mm PPS Light Brown

1440242

Price Range
£ 4.3633 - £ 3.8666

Stock Levels
75 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Colour
    Light Brown
  • Material
    PPS
  • Drive Type
    Star Drive