Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 1.7319 - £ 1.9467 100 In stock
TX10
M3
6.0 mm
Star Drive
£ 2.8059 - £ 3.155 100 In stock
TX20
M4
20.0 mm
Star Drive
£ 2.4972 - £ 2.8059 Request the lead time here
TX25
M5
12.0 mm
Star Drive
£ 2.8059 - £ 3.155 125 In stock
TX30
M6
16.0 mm
Star Drive
£ 3.5444 - £ 3.9874 Request the lead time here
TX30
M6
25.0 mm
Star Drive
£ 2.8059 - £ 3.155 100 In stock
TX25
M5
20.0 mm
Star Drive
£ 2.4972 - £ 2.8059 Request the lead time here
TX20
M4
16.0 mm
Star Drive
£ 6.3235 - £ 7.1156 20 In stock
TX25
M5
30.0 mm
Star Drive
£ 2.0407 - £ 2.2958 Request the lead time here
TX8
M3
6.0 mm
Star Drive
£ 14.3253 - £ 16.1109 Request the lead time here
TX20
M6
20.0 mm
Star Drive
£ 2.1884 - £ 2.4703 200 In stock
TX10
M3
16.0 mm
Star Drive
£ 7.3439 - £ 17.3444 75 In stock
TX15
M5
12.0 mm
Star Drive
£ 2.6448 - £ 2.9805 75 In stock
TX15
M5
8.0 mm
Star Drive
£ 2.3495 - £ 2.6314 250 In stock
TX20
M4
12.0 mm
Star Drive
£ 3.5444 - £ 3.9874 Request the lead time here
TX25
M5
25.0 mm
Star Drive
£ 7.3573 - £ 8.2837 Request the lead time here
TX30
M6
40.0 mm
Star Drive
£ 3.2356 - £ 3.6384 Request the lead time here
TX30
M6
20.0 mm
Star Drive
£ 2.4972 - £ 2.8059 50 In stock
TX8
M3
16.0 mm
Star Drive
£ 3.9874 - £ 4.4976 100 In stock
TX30
M6
30.0 mm
Star Drive
£ 2.6448 - £ 2.9805 Request the lead time here
TX10
M4
12.0 mm
Star Drive
  • of 7
Screw Star Drive M3 6.0 mm Reny Black

1440726

Price Range
£ 1.9467 - £ 1.7319

Stock Levels
100 In stock
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 20.0 mm Reny Black

1440737

Price Range
£ 3.155 - £ 2.8059

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.1 mm
  • Colour
    Black
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M5 12.0 mm Reny Black

1440741

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 16.0 mm Reny Black

1440748

Price Range
£ 3.155 - £ 2.8059

Stock Levels
125 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 25.0 mm Reny Black

1440750

Price Range
£ 3.9874 - £ 3.5444

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 20.0 mm Reny Black

1440743

Price Range
£ 3.155 - £ 2.8059

Stock Levels
100 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 16.0 mm Reny Black

1440736

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.1 mm
  • Colour
    Black
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M5 30.0 mm Reny Black

1440745

Price Range
£ 7.1156 - £ 6.3235

Stock Levels
20 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 6.0 mm Reny Black

1440753

Price Range
£ 2.2958 - £ 2.0407

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 20.0 mm PPS Light Brown

1440283

Price Range
£ 16.1109 - £ 14.3253

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 16.0 mm Reny Black

1440730

Price Range
£ 2.4703 - £ 2.1884

Stock Levels
200 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 12.0 mm PPS Light Brown

1440276

Price Range
£ 17.3444 - £ 7.3439

Stock Levels
75 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 8.0 mm Reny Black

1440766

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
75 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 12.0 mm Reny Black

1440735

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
250 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Colour
    Black
  • Material
    Reny
  • Drive Type
    Star Drive
Screw Star Drive M5 25.0 mm Reny Black

1440744

Price Range
£ 3.9874 - £ 3.5444

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 40.0 mm Reny Black

1440752

Price Range
£ 8.2837 - £ 7.3573

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 20.0 mm Reny Black

1440749

Price Range
£ 3.6384 - £ 3.2356

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 16.0 mm Reny Black

1440757

Price Range
£ 2.8059 - £ 2.4972

Stock Levels
50 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M6 30.0 mm Reny Black

1440751

Price Range
£ 4.4976 - £ 3.9874

Stock Levels
100 In stock
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 12.0 mm Reny Black

1440762

Price Range
£ 2.9805 - £ 2.6448

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Black
  • Material
    Reny