Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.1033 - £ 0.1033 319 In stock
M4
10.0 mm
Slotted Drive
£ 0.1545 - £ 0.1545 731 In stock
M5
10.0 mm
Slotted Drive
£ 0.18 - £ 0.18 8363 In stock
M5
30.0 mm
Slotted Drive
£ 0.1899 - £ 0.1899 352 In stock
M5
10.0 mm
Slotted Drive
£ 0.1262 - £ 0.1262 2159 In stock
M4
10.0 mm
Slotted Drive
£ 0.1899 - £ 0.1899 4919 In stock
M5
16.0 mm
Slotted Drive
10054482 £ 0.1545 - £ 0.1545 2381 In stock
M5
16.0 mm
Slotted Drive
10054406 £ 0.1033 - £ 0.1033 756 In stock
M4
16.0 mm
Slotted Drive
£ 0.1545 - £ 0.1545 1568 In stock
M5
12.0 mm
Slotted Drive
£ 0.1842 - £ 0.1842 8737 In stock
M5
40.0 mm
Slotted Drive
£ 0.2268 - £ 0.2268 22814 In stock
M6
20.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 3774 In stock
M4
6.0 mm
Slotted Drive
£ 0.3245 - £ 0.3245 901 In stock
M8
25.0 mm
Slotted Drive
£ 0.5187 - £ 0.5187 3500 In stock
M6
80.0 mm
Slotted Drive
£ 0.2112 - £ 0.2112 9753 In stock
M6
16.0 mm
Slotted Drive
£ 0.1177 - £ 0.1219 3991 In stock
M8
25.0 mm
Cruciformed Drive
10054765 £ 0.2934 - £ 0.2934 919 In stock
M8
16.0 mm
Slotted Drive
£ 0.1545 - £ 0.1545 7000 In stock
M5
10.0 mm
Slotted Drive
£ 0.3146 - £ 0.3146 36680 In stock
M6
30.0 mm
Slotted Drive
£ 0.3245 - £ 0.3245 Request the lead time here
M8
25.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Natural

10054376

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
319 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Natural

10054451

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
731 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Natural

10054536

Price Range
£ 0.18 - £ 0.18

Stock Levels
8363 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Black

10054468

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
352 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Black

10054383

Price Range
£ 0.1262 - £ 0.1262

Stock Levels
2159 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 16.0 mm Nylon 6/6 Black

10054499

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
4919 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 16.0 mm Nylon 6/6 Natural

10054482

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
2381 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Natural

10054406

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
756 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 12.0 mm Nylon 6/6 Natural

10054475

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
1568 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 40.0 mm Nylon Natural

10054550

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
8737 In stock
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 20.0 mm Nylon 6/6 Natural

10054635

Price Range
£ 0.2268 - £ 0.2268

Stock Levels
22814 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 6.0 mm Nylon Natural

10054352

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
3774 In stock
Attributes
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M8 25.0 mm Nylon 6/6 Natural

10054802

Price Range
£ 0.3245 - £ 0.3245

Stock Levels
901 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 80.0 mm Nylon 6/6 Natural

10054734

Price Range
£ 0.5187 - £ 0.5187

Stock Levels
3500 In stock
Attributes
  • Thread Length
    80.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm PC Clear

10116982

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
9753 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear
Screw Cruciformed Drive M8 25.0 mm PA Natural

10066041

Price Range
£ 0.1219 - £ 0.1177

Stock Levels
3991 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon 6/6 Natural

10054765

Price Range
£ 0.2934 - £ 0.2934

Stock Levels
919 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm PC Clear

10116944

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
7000 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flush Head
  • Colour
    Clear
Screw Slotted Drive M6 30.0 mm Nylon 6/6 Black

10054680

Price Range
£ 0.3146 - £ 0.3146

Stock Levels
36680 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M8 25.0 mm PC Clear

10117019

Price Range
£ 0.3245 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear