Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0306 - £ 0.0378 | 2000 In stock |
M2.5 x 0.45
|
0.917 in
23.3 mm
|
Crossed Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2.5 x 0.45
|
0.13 in
3.3 mm
|
Crossed Drive
|
||
| £ 0.0299 - £ 0.0369 | Request the lead time here |
M3 x 0.5
|
0.378 in
9.6 mm
|
Crossed Drive
|
||
| £ 0.0476 - £ 0.0588 | Request the lead time here |
M5 x 0.8
|
0.319 in
8.1 mm
|
Crossed Drive
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
M10 x 1.5
|
1.091 in
27.7 mm
|
Crossed Drive
|
||
| £ 0.0315 - £ 0.039 | Request the lead time here |
M3.5 x 0.6
|
0.508 in
12.9 mm
|
Crossed Drive
|
||
| £ 0.1619 - £ 0.1999 | Request the lead time here |
M8 x 1.25
|
0.134 in
3.4 mm
|
Crossed Drive
|
||
| £ 0.0328 - £ 0.0405 | Request the lead time here |
M4 x 0.7
|
0.642 in
16.3 mm
|
Crossed Drive
|
||
| £ 0.0644 - £ 0.0795 | Request the lead time here |
M6 x 1.0
|
1.193 in
30.3 mm
|
Crossed Drive
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
M4 x 0.7
|
0.327 in
8.3 mm
|
Crossed Drive
|
||
| £ 0.0357 - £ 0.0441 | Request the lead time here |
M5 x 0.8
|
0.24 in
6.1 mm
|
Crossed Drive
|
||
| £ 0.0727 - £ 0.0897 | Request the lead time here |
M6 x 1.0
|
0.287 in
7.3 mm
|
Crossed Drive
|
||
| £ 0.1657 - £ 0.2046 | Request the lead time here |
M8 x 1.25
|
0.528 in
13.4 mm
|
Crossed Drive
|
||
| £ 0.0317 - £ 0.0392 | 2000 In stock |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Crossed Drive
|
||
| £ 0.1808 - £ 0.2232 | Request the lead time here |
M10 x 1.5
|
0.5 in
12.7 mm
|
Crossed Drive
|
||
| £ 0.1654 - £ 0.2042 | Request the lead time here |
M8 x 1.25
|
0.37 in
9.4 mm
|
Crossed Drive
|
||
| £ 0.0565 - £ 0.0698 | Request the lead time here |
M6 x 1.0
|
0.799 in
20.3 mm
|
Crossed Drive
|
||
| £ 0.0491 - £ 0.0607 | Request the lead time here |
M5 x 0.8
|
0.831 in
21.1 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | 2000 In stock |
M3 x 0.5
|
0.22 in
5.6 mm
|
Crossed Drive
|
||
| £ 0.0727 - £ 0.0897 | Request the lead time here |
M6 x 1.0
|
0.209 in
5.3 mm
|
Crossed Drive