Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0349 - £ 0.0431 | Request the lead time here |
M3 x 0.5
|
1.059 in
26.9 mm
|
Slotted Drive
|
||
| £ 0.0443 - £ 0.0547 | Request the lead time here |
M4 x 0.7
|
1.035 in
26.3 mm
|
Slotted Drive
|
||
| £ 0.029 - £ 0.0358 | Request the lead time here |
M2 x 0.4
|
0.169 in
4.3 mm
|
Slotted Drive
|
||
| £ 0.03 - £ 0.0371 | Request the lead time here |
M3 x 0.5
|
0.496 in
12.6 mm
|
Slotted Drive
|
||
| £ 0.0465 - £ 0.0574 | Request the lead time here |
M4 x 0.7
|
1.232 in
31.3 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | 1000 In stock |
M2 x 0.4
|
0.091 in
2.3 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
M2.5 x 0.45
|
0.075 in
1.9 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M2 x 0.4
|
0.563 in
14.3 mm
|
Slotted Drive
|
||
| £ 0.0705 - £ 0.087 | Request the lead time here |
M3 x 0.5
|
0.665 in
16.9 mm
|
Slotted Drive
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
M10 x 1.5
|
0.697 in
17.7 mm
|
Slotted Drive
|
||
| £ 0.0809 - £ 0.0999 | Request the lead time here |
M6 x 1.0
|
1.783 in
45.3 mm
|
Slotted Drive
|
||
| £ 0.0817 - £ 0.1008 | Request the lead time here |
M6 x 1.0
|
1.39 in
35.3 mm
|
Slotted Drive
|
||
| £ 0.031 - £ 0.0383 | Request the lead time here |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Slotted Drive
|
||
| £ 0.0558 - £ 0.0689 | Request the lead time here |
M6 x 1.0
|
0.209 in
5.3 mm
|
Slotted Drive
|
||
| £ 0.0345 - £ 0.0426 | 2000 In stock |
M3.5 x 0.6
|
0.862 in
21.9 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | Request the lead time here |
M2.5 x 0.45
|
0.39 in
9.9 mm
|
Slotted Drive
|
||
| £ 0.0365 - £ 0.0451 | Request the lead time here |
M5 x 0.8
|
0.437 in
11.1 mm
|
Slotted Drive
|
||
| £ 0.0786 - £ 0.0971 | Request the lead time here |
M6 x 1.0
|
1.587 in
40.3 mm
|
Slotted Drive
|
||
| £ 0.0822 - £ 0.1014 | Request the lead time here |
M6 x 1.0
|
1.193 in
30.3 mm
|
Slotted Drive
|
||
| £ 0.037 - £ 0.0457 | Request the lead time here |
M5 x 0.8
|
0.083 in
2.1 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue