Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1808 - £ 0.2232 Request the lead time here
M8
20.0 mm
Slotted Drive
£ 0.0476 - £ 0.0588 Request the lead time here
M5
12.0 mm
Slotted Drive
£ 0.1657 - £ 0.2046 Request the lead time here
M8
20.0 mm
Slotted Drive
£ 0.035 - £ 0.0432 Request the lead time here
M5
8.0 mm
Slotted Drive
£ 0.2036 - £ 0.2513 Request the lead time here
M8
35.0 mm
Slotted Drive
£ 0.0482 - £ 0.0595 Request the lead time here
M5
25.0 mm
Slotted Drive
£ 0.0373 - £ 0.046 1000 In stock
M5
16.0 mm
Slotted Drive
£ 0.0822 - £ 0.1014 Request the lead time here
M6
35.0 mm
Slotted Drive
£ 0.2437 - £ 0.3008 Request the lead time here
M8
60.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2.5
16.0 mm
Slotted Drive
£ 0.0786 - £ 0.0971 Request the lead time here
M6
45.0 mm
Slotted Drive
£ 0.0315 - £ 0.039 1000 In stock
M3.5 x 0.6
16.0 mm
Slotted Drive
£ 0.0556 - £ 0.0687 800 In stock
M6
8.0 mm
Slotted Drive
£ 0.0809 - £ 0.0999 Request the lead time here
M6
50.0 mm
Slotted Drive
£ 0.0345 - £ 0.0426 2000 In stock
M3.5 x 0.6
25.0 mm
Slotted Drive
£ 0.1772 - £ 0.2188 Request the lead time here
M8
50.0 mm
Slotted Drive
£ 0.0563 - £ 0.0695 Request the lead time here
M6
16.0 mm
Slotted Drive
£ 0.037 - £ 0.0457 Request the lead time here
M5
6.0 mm
Slotted Drive
£ 0.1959 - £ 0.2419 Request the lead time here
M8
30.0 mm
Slotted Drive
£ 0.0443 - £ 0.0547 Request the lead time here
M4
30.0 mm
Slotted Drive
  • of 7
Screw Slotted Drive M8 20.0 mm Nylon Natural

50M100150L020

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 12.0 mm Nylon Natural

50M050080L012

Price Range
£ 0.0588 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M8 20.0 mm Nylon Natural

50M080125L020

Price Range
£ 0.2046 - £ 0.1657

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 8.0 mm Nylon Natural

50M050080L008

Price Range
£ 0.0432 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M8 35.0 mm Nylon Natural

50M100150L035

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 25.0 mm Nylon Natural

50M050080L025

Price Range
£ 0.0595 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 16.0 mm Nylon Natural

50M050080L016

Price Range
£ 0.046 - £ 0.0373

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M6 35.0 mm Nylon Natural

50M060100L035

Price Range
£ 0.1014 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M8 60.0 mm Nylon Natural

50M100150L060

Price Range
£ 0.3008 - £ 0.2437

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M2.5 16.0 mm Nylon Natural

50M025045L016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M6 45.0 mm Nylon Natural

50M060100L045

Price Range
£ 0.0971 - £ 0.0786

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    45.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M3.5 16.0 mm Nylon Natural

50M035060L016

Price Range
£ 0.039 - £ 0.0315

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M6 8.0 mm Nylon Natural

50M060100L008

Price Range
£ 0.0687 - £ 0.0556

Stock Levels
800 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M6 50.0 mm Nylon Natural

50M060100L050

Price Range
£ 0.0999 - £ 0.0809

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M3.5 25.0 mm Nylon Natural

50M035060L025

Price Range
£ 0.0426 - £ 0.0345

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M8 50.0 mm Nylon Natural

50M080125L050

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M6 16.0 mm Nylon Natural

50M060100L016

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M5 6.0 mm Nylon Natural

50M050080L006

Price Range
£ 0.0457 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M8 30.0 mm Nylon Natural

50M100150L030

Price Range
£ 0.2419 - £ 0.1959

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Slotted Drive M4 30.0 mm Nylon Natural

50M040070L030

Price Range
£ 0.0547 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6