Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0306 - £ 0.0378 Request the lead time here
M3
25.0 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3
16.0 mm
Crossed Drive
£ 0.0317 - £ 0.0392 Request the lead time here
M3.5 x 0.6
20.0 mm
Crossed Drive
£ 0.032 - £ 0.0395 Request the lead time here
M3.5 x 0.6
25.0 mm
Crossed Drive
£ 0.0347 - £ 0.0429 Request the lead time here
M5
6.0 mm
Crossed Drive
£ 0.0358 - £ 0.0442 Request the lead time here
M5
16.0 mm
Crossed Drive
£ 0.0555 - £ 0.0686 Request the lead time here
M6
16.0 mm
Crossed Drive
£ 0.0312 - £ 0.0385 Request the lead time here
M3.5 x 0.6
12.0 mm
Crossed Drive
£ 0.0321 - £ 0.0396 Request the lead time here
M4
10.0 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2.5
16.0 mm
Crossed Drive
£ 0.1669 - £ 0.2061 Request the lead time here
M8
30.0 mm
Crossed Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M2.5
5.0 mm
Crossed Drive
£ 0.1882 - £ 0.2323 Request the lead time here
M10
25.0 mm
Crossed Drive
£ 0.0315 - £ 0.039 Request the lead time here
M3.5 x 0.6
16.0 mm
Crossed Drive
£ 0.0644 - £ 0.0795 Request the lead time here
M6
35.0 mm
Crossed Drive
£ 0.1619 - £ 0.1999 Request the lead time here
M8
10.0 mm
Crossed Drive
£ 0.0412 - £ 0.0508 Request the lead time here
M6
8.0 mm
Crossed Drive
£ 0.0334 - £ 0.0412 Request the lead time here
M3.5 x 0.6
35.0 mm
Crossed Drive
£ 0.1772 - £ 0.2188 1500 In stock
M8
50.0 mm
Crossed Drive
£ 0.0727 - £ 0.0897 Request the lead time here
M6
10.0 mm
Crossed Drive
  • of 7
Screw Crossed Drive M3 25.0 mm Nylon Natural

50M030050M025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 16.0 mm Nylon Natural

50M030050M016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 20.0 mm Nylon Natural

50M035060M020

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 25.0 mm Nylon Natural

50M035060M025

Price Range
£ 0.0395 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 6.0 mm Nylon Natural

50M050080M006

Price Range
£ 0.0429 - £ 0.0347

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 16.0 mm Nylon Natural

50M050080M016

Price Range
£ 0.0442 - £ 0.0358

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 16.0 mm Nylon Natural

50M060100M016

Price Range
£ 0.0686 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 12.0 mm Nylon Natural

50M035060M012

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 10.0 mm Nylon Natural

50M040070M010

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 16.0 mm Nylon Natural

50M025045M016

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 30.0 mm Nylon Natural

50M080125M030

Price Range
£ 0.2061 - £ 0.1669

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 5.0 mm Nylon Natural

50M025045M005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 25.0 mm Nylon Natural

50M100150M025

Price Range
£ 0.2323 - £ 0.1882

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 16.0 mm Nylon Natural

50M035060M016

Price Range
£ 0.039 - £ 0.0315

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 35.0 mm Nylon Natural

50M060100M035

Price Range
£ 0.0795 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 10.0 mm Nylon Natural

50M080125M010

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 8.0 mm Nylon Natural

50M060100M008

Price Range
£ 0.0508 - £ 0.0412

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 35.0 mm Nylon Natural

50M035060M035

Price Range
£ 0.0412 - £ 0.0334

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 50.0 mm Nylon Natural

50M080125M050

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
1500 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 10.0 mm Nylon Natural

50M060100M010

Price Range
£ 0.0897 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6