Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.2036 - £ 0.2513 Request the lead time here
M10
35.0 mm
Crossed Drive
£ 0.0476 - £ 0.0588 Request the lead time here
M5
12.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 2000 In stock
M3
10.0 mm
Crossed Drive
£ 0.0727 - £ 0.0897 Request the lead time here
M6
12.0 mm
Crossed Drive
£ 0.0306 - £ 0.0378 3000 In stock
M3.5 x 0.6
8.0 mm
Crossed Drive
£ 0.0319 - £ 0.0395 Request the lead time here
M4
8.0 mm
Crossed Drive
£ 0.0317 - £ 0.0392 2000 In stock
M3.5 x 0.6
10.0 mm
Crossed Drive
£ 0.0328 - £ 0.0405 Request the lead time here
M4
20.0 mm
Crossed Drive
£ 0.1808 - £ 0.2232 Request the lead time here
M10
20.0 mm
Crossed Drive
£ 0.0319 - £ 0.0394 Request the lead time here
M4
6.0 mm
Crossed Drive
£ 0.0306 - £ 0.0378 2000 In stock
M2.5
25.0 mm
Crossed Drive
50M030050M005 £ 0.0289 - £ 0.0357 Request the lead time here
M3
5.0 mm
Crossed Drive
£ 0.1654 - £ 0.2042 Request the lead time here
M8
16.0 mm
Crossed Drive
£ 0.0373 - £ 0.046 1959 In stock
M5
8.0 mm
Crossed Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M2.5
6.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5
10.0 mm
Crossed Drive
£ 0.0294 - £ 0.0362 4000 In stock
M2.5
8.0 mm
Crossed Drive
£ 0.0294 - £ 0.0362 2790 In stock
M3
8.0 mm
Crossed Drive
£ 0.0324 - £ 0.04 870 In stock
M4
12.0 mm
Crossed Drive
£ 0.0299 - £ 0.0369 790 In stock
M3
12.0 mm
Crossed Drive
  • of 7
Screw Crossed Drive M10 35.0 mm Nylon Natural

50M100150M035

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    35.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 12.0 mm Nylon Natural

50M050080M012

Price Range
£ 0.0588 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 10.0 mm Nylon Natural

50M030050M010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M6 12.0 mm Nylon Natural

50M060100M012

Price Range
£ 0.0897 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 8.0 mm Nylon Natural

50M035060M008

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 8.0 mm Nylon Natural

50M040070M008

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3.5 10.0 mm Nylon Natural

50M035060M010

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 20.0 mm Nylon Natural

50M040070M020

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M10 20.0 mm Nylon Natural

50M100150M020

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 6.0 mm Nylon Natural

50M040070M006

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 25.0 mm Nylon Natural

50M025045M025

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 5.0 mm Nylon Natural

50M030050M005

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M8 16.0 mm Nylon Natural

50M080125M016

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M5 8.0 mm Nylon Natural

50M050080M008

Price Range
£ 0.046 - £ 0.0373

Stock Levels
1959 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 6.0 mm Nylon Natural

50M025045M006

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

50M025045M010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M2.5 8.0 mm Nylon Natural

50M025045M008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 8.0 mm Nylon Natural

50M030050M008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
2790 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M4 12.0 mm Nylon Natural

50M040070M012

Price Range
£ 0.04 - £ 0.0324

Stock Levels
870 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Crossed Drive M3 12.0 mm Nylon Natural

50M030050M012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
790 In stock
Attributes
  • Countersunk Screw Degree
    90 up to 92
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Nylon 6/6