Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.0296 - £ 0.0366 2792 In stock
0.5 mm
M3 x 0.5
Natural
Nylon 6/6
10.0 mm
Crossed Drive
£ 0.036 - £ 0.0445 Request the lead time here
#10-32
Natural
Nylon 6/6
6.4 mm
Slotted Drive
£ 0.0606 - £ 0.0748 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
10.0 mm
Slotted Drive
£ 0.0319 - £ 0.0394 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
6.0 mm
Slotted Drive
£ 0.038 - £ 0.0469 Request the lead time here
0.8 mm
M5 x 0.8
Natural
Nylon 6/6
16.0 mm
Slotted Drive
£ 0.0328 - £ 0.0405 4000 In stock
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
20.0 mm
Crossed Drive
£ 0.0345 - £ 0.0426 Request the lead time here
0.6 mm
M3.5 x 0.6
Natural
Nylon 6/6
35.0 mm
Crossed Drive
£ 0.057 - £ 0.0703 Request the lead time here
1.0 mm
M6 x 1.0
Natural
Nylon 6/6
20.0 mm
Slotted Drive
£ 0.0298 - £ 0.0368 2000 In stock
#8-32
Natural
Nylon 6/6
11.1 mm
Slotted Drive
£ 0.0329 - £ 0.0406 Request the lead time here
0.7 mm
M4 x 0.7
Natural
Nylon 6/6
25.0 mm
Crossed Drive
£ 1.6916 - £ 1.9064 250 In stock
M4
Natural
Reny
25.0 mm
Crossed Drive
£ 0.882 - £ 0.9921 Request the lead time here
M5
Natural
Reny
10.0 mm
Crossed Drive
£ 2.1749 - £ 2.4569 Request the lead time here
M5
Natural
Reny
25.0 mm
Crossed Drive
£ 3.061 - £ 3.4504 Request the lead time here
M4
Light Brown
PPS
25.0 mm
Crossed Drive
£ 3.061 - £ 3.4504 Request the lead time here
M5
Light Brown
PPS
12.0 mm
Crossed Drive
£ 1.5305 - £ 1.7319 117 In stock
M3
Light Brown
PPS
10.0 mm
Crossed Drive
£ 0.5612 - £ 0.631 Request the lead time here
M2.6
Natural
Reny
10.0 mm
Crossed Drive
10343487 £ 1.5305 - £ 1.7319 Request the lead time here
M4
Light Brown
PPS
6.0 mm
Crossed Drive
£ 3.8263 - £ 4.3096 Request the lead time here
M5
Light Brown
PPS
15.0 mm
Crossed Drive
£ 0.4846 - £ 0.545 Request the lead time here
M2.6
Natural
Reny
8.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M3 x 0.5 10.0 mm Nylon 6/6 Natural

10397350

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
2792 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive #10-32 0.250 in Nylon 6/6 Natural

10324523

Price Range
£ 0.0445 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    2.8 mm
  • Thread Size
    #10-32
  • Thread Length
    6.4 mm
  • Head Type
    Pan Head
Screw Slotted Drive M5 x 0.8 10.0 mm Nylon 6/6 Natural

10398791

Price Range
£ 0.0748 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Natural

10398197

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M5 x 0.8 16.0 mm Nylon 6/6 Natural

10398814

Price Range
£ 0.0469 - £ 0.038

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M4 x 0.7 20.0 mm Nylon 6/6 Natural

10398340

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Screw Crossed Drive M3.5 x 0.6 35.0 mm Nylon 6/6 Natural

10397893

Price Range
£ 0.0426 - £ 0.0345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Pitch Diameter
    0.6 mm
  • Thread Length
    35.0 mm
Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6 Natural

10399453

Price Range
£ 0.0703 - £ 0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive #8-32 0.438 in Nylon 6/6 Natural

10324301

Price Range
£ 0.0368 - £ 0.0298

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Head Height
    2.4 mm
  • Thread Size
    #8-32
  • Thread Length
    11.1 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 x 0.7 25.0 mm Nylon 6/6 Natural

10398357

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M4 25.0 mm Reny Natural

10343999

Price Range
£ 1.9064 - £ 1.6916

Stock Levels
250 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 10.0 mm Reny Natural

10344026

Price Range
£ 0.9921 - £ 0.882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 25.0 mm Reny Natural

10344064

Price Range
£ 2.4569 - £ 2.1749

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm PPS Light Brown

10343548

Price Range
£ 3.4504 - £ 3.061

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm PPS Light Brown

10343586

Price Range
£ 3.4504 - £ 3.061

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 10.0 mm PPS Light Brown

10343425

Price Range
£ 1.7319 - £ 1.5305

Stock Levels
117 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 10.0 mm Reny Natural

10343807

Price Range
£ 0.631 - £ 0.5612

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.0 mm PPS Light Brown

10343487

Price Range
£ 1.7319 - £ 1.5305

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 15.0 mm PPS Light Brown

10343593

Price Range
£ 4.3096 - £ 3.8263

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 8.0 mm Reny Natural

10343791

Price Range
£ 0.545 - £ 0.4846

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head