Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 6.1221 - £ 14.4495 Request the lead time here
M5
Light Brown
PPS
25.0 mm
Crossed Drive
£ 2.6717 - £ 6.243 Request the lead time here
M1.6
Light Brown
PEEK
3.5 mm
Crossed Drive
£ 2.6717 - £ 2.9805 Request the lead time here
M1.6
Light Brown
PEEK
6.0 mm
Crossed Drive
£ 2.1481 - £ 2.4166 Request the lead time here
M3
Light Brown
PPS
15.0 mm
Crossed Drive
£ 9.1698 - £ 21.6743 Request the lead time here
M6
Light Brown
PPS
25.0 mm
Crossed Drive
£ 0.6216 - £ 0.6994 Request the lead time here
M4
Natural
Reny
8.0 mm
Crossed Drive
£ 1.172 - £ 1.3184 Request the lead time here
M4
Natural
Reny
20.0 mm
Crossed Drive
£ 3.0476 - £ 3.437 100 In stock
M6
Natural
Reny
30.0 mm
Crossed Drive
£ 1.5439 - £ 1.7319 300 In stock
M5
Natural
Reny
20.0 mm
Crossed Drive
10343739 £ 0.4846 - £ 0.545 600 In stock
M2
Natural
Reny
8.0 mm
Crossed Drive
£ 0.5612 - £ 0.631 Request the lead time here
M2.6
Natural
Reny
12.0 mm
Crossed Drive
£ 0.4846 - £ 0.545 500 In stock
M2
Natural
Reny
6.0 mm
Crossed Drive
£ 0.4699 - £ 0.5276 Request the lead time here
M2
Natural
Reny
5.0 mm
Crossed Drive
£ 4.5916 - £ 5.1689 Request the lead time here
M6
Light Brown
PPS
10.0 mm
Crossed Drive
£ 5.3569 - £ 6.0281 Request the lead time here
M6
Light Brown
PPS
12.0 mm
Crossed Drive
£ 7.6392 - £ 18.0493 Request the lead time here
M6
Light Brown
PPS
20.0 mm
Crossed Drive
£ 3.061 - £ 3.4504 Request the lead time here
M3
Light Brown
PPS
30.0 mm
Crossed Drive
£ 0.4699 - £ 0.5276 Request the lead time here
M2.6
Natural
Reny
6.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2
Natural
Nylon
10.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.5
Natural
Nylon
8.0 mm
Crossed Drive
  • of 30
Screw Crossed Drive M5 25.0 mm PPS Light Brown

10343616

Price Range
£ 14.4495 - £ 6.1221

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.6 3.5 mm PEEK Light Brown

10342329

Price Range
£ 6.243 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.6
  • Thread Length
    3.5 mm
  • Head Type
    Pan Head
Screw Crossed Drive M1.6 6.0 mm PEEK Light Brown

10342343

Price Range
£ 2.9805 - £ 2.6717

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Size
    M1.6
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 15.0 mm PPS Light Brown

10343449

Price Range
£ 2.4166 - £ 2.1481

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    15.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 25.0 mm PPS Light Brown

10343678

Price Range
£ 21.6743 - £ 9.1698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 8.0 mm Reny Natural

10343944

Price Range
£ 0.6994 - £ 0.6216

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M4 20.0 mm Reny Natural

10343982

Price Range
£ 1.3184 - £ 1.172

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 30.0 mm Reny Natural

10344149

Price Range
£ 3.437 - £ 3.0476

Stock Levels
100 In stock
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M5 20.0 mm Reny Natural

10344057

Price Range
£ 1.7319 - £ 1.5439

Stock Levels
300 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 8.0 mm Reny Natural

10343739

Price Range
£ 0.545 - £ 0.4846

Stock Levels
600 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 12.0 mm Reny Natural

10343814

Price Range
£ 0.631 - £ 0.5612

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 6.0 mm Reny Natural

10343722

Price Range
£ 0.545 - £ 0.4846

Stock Levels
500 In stock
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 5.0 mm Reny Natural

10343715

Price Range
£ 0.5276 - £ 0.4699

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    5.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 10.0 mm PPS Light Brown

10343630

Price Range
£ 5.1689 - £ 4.5916

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 12.0 mm PPS Light Brown

10343647

Price Range
£ 6.0281 - £ 5.3569

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M6 20.0 mm PPS Light Brown

10343661

Price Range
£ 18.0493 - £ 7.6392

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M3 30.0 mm PPS Light Brown

10343470

Price Range
£ 3.4504 - £ 3.061

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    30.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 6.0 mm Reny Natural

10343784

Price Range
£ 0.5276 - £ 0.4699

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Size
    M2.6
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2 10.0 mm Nylon Natural

10374726

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Size
    M2
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Crossed Drive M2.5 8.0 mm Nylon Natural

10374801

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.9 mm
  • Head Height
    1.6 mm
  • Thread Size
    M2.5
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head