Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0299 - £ 0.0369 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | 996 In stock |
0.02 in
0.5 mm
|
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0291 - £ 0.0359 | 32465 In stock |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0291 - £ 0.0359 | 10000 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| 10294697 | £ 0.1329 - £ 0.1356 | Request the lead time here |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Slotted Drive
|
|
| £ 0.0304 - £ 0.0375 | Request the lead time here |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0299 - £ 0.0369 | 140 In stock |
0.016 in
0.4 mm
|
M2 x 0.4
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
0.02 in
0.5 mm
|
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.0306 - £ 0.0378 | 1000 In stock |
0.02 in
0.5 mm
|
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.0453 - £ 0.056 | Request the lead time here |
0.02 in
0.5 mm
|
M3 x 0.5
|
Natural
|
Nylon 6/6
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.0289 - £ 0.0357 | 418 In stock |
0.02 in
0.5 mm
|
M2.5 x 0.45
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.1772 - £ 0.2188 | 27000 In stock |
0.051 in
1.3 mm
|
M8 x 1.25
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | 3973 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Crossed Drive